Properties
Version | Remote I/O module, IP20, Analog signals, Temperature, TC |
Order No. | 1315710000 |
Type | UR20-4AI-TC-DIAG |
GTIN (EAN) | 4050118118889 |
Qty. | 1 items |
Depth | 76 mm |
Depth (inches) | 2.992 inch |
Height | 120 mm |
Height (inches) | 4.724 inch |
Width | 11.5 |
Width (inches) | 0.453 inch |
Mounting dimension - height | 128 mm |
Net weight | 86 g |
Storage temperature | -40 °C ... +85 °C |
Operating temperature | -20 °C ... +60 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 82327f13-cd27-455a-ab5b-a62e1996dcf8 |
Accuracy | 0.2% FSR |
cold junction compensation | Internal and external (int. accuracy ≤ 3 K) |
Conversion time |
adjustable
36…240 ms |
Individual channel diagnosis | Yes |
Internal resistance U | 1 MΩ |
Measured temperature value, max. | 2,315 °C |
Measured temperature value, min. | -200 °C |
Module diagnosis | Yes |
Number of analogue inputs | 4 |
Resolution | 16 Bit |
Reverse polarity protection | Yes |
Sensor connection | 2-wire |
Temperature coefficient | ≤ 50 ppm/K |
Type | J, K, T, B, N, E, R, S, L, U, C, mV |
Type of connection | PUSH IN |
Wire connection cross section, finely stranded, max. | 1.5 mm² |
Wire connection cross section, finely stranded, min. | 0.14 mm² |
Wire cross-section, finely stranded, max. (AWG) | AWG 16 |
Wire cross-section, finely stranded, min. (AWG) | AWG 26 |
Wire cross-section, solid, max. | 1.5 mm² |
Wire cross-section, solid, max. (AWG) | AWG 16 |
Wire cross-section, solid, min. | 0.14 mm² |
Wire cross-section, solid, min. (AWG) | AWG 26 |
Air humidity (operation) | 10% to 95%, non-condensing as per DIN EN 61131-2 |
Air humidity (storage) | 10% to 95%, non-condensing as per DIN EN 61131-2 |
Air humidity (transport) | 10% to 95%, non-condensing as per DIN EN 61131-2 |
Air pressure (operation) | ≥ 795 hPa (height ≤ 2000 m) as per DIN EN 61131-2 |
Air pressure (storage) | 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2 |
Air pressure (transport) | 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2 |
Pollution severity | 2 |
Rail | TS 35 |
Shock | 15 g over 11 ms, half sinus wave, acc. to IEC 60068-2-27 |
Surge voltage category | II |
Test voltage | 500 V |
UL 94 flammability rating | V-0 |
Vibration resistance |
5 Hz ≤ f ≤ 8.4 Hz: 3.5-mm amplitude as per IEC 60068-2-6
8.4 Hz ≤ f ≤ 150 Hz: 1 g acceleration as per IEC 60068-2-6 |
Current consumption from IIN (the respective power segment) | < 20 mA |
Current consumption from Isys, typ. | 8 mA |
Reverse polarity protection | Yes |
Voltage supply |
24 V DC +20 %/ -15 %
via the system bus |
Diagnostic data | 20 Byte |
Field bus protocol |
CANopen
DeviceNet EtherCAT EtherNet/IP Modbus/TCP PROFINET IRT PROFIBUS DP-V1 POWERLINK |
Galvanic isolation | DC 500 V between current paths |
Interface | u-remote system bus |
Module type | Temperature module |
Parameter data | 32 Byte |
Process data | 8 Byte |
Transmission speed of system bus, max. | 48 Mbit |
Approval/Certificate/Document of Conformity |
[KC certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_293738)
[Compass safe distance certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_49584) [CCS certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_314296) [CCS certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_321094) [UKCA Declaration of Conformity - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_262439) [CE Declaration of Conformity - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_281445) [Lloyds Register certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_49585) [DNV certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_49586) [ABS certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_52871) [RINA certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_52872) [Bureau Veritas - Type Approval Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_90817) [PRS (Polish Register of Shipping)](https://mdcop.weidmueller.com/mediadelivery/asset/900_102756) [NIPPON KAIJI KYOKAI Certificate - ClassNK](https://mdcop.weidmueller.com/mediadelivery/asset/900_103119) [DEMKO15ATEX1525X](https://mdcop.weidmueller.com/mediadelivery/asset/900_216513) |
Engineering Data |
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_51794)
[Compatibility information -- Combinability of UR20](https://mdcop.weidmueller.com/mediadelivery/asset/900_164873) [Application notes -- Measuring higher voltages and currents with u-remote](https://mdcop.weidmueller.com/mediadelivery/asset/900_306180) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1315710000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1315710000) |
Product Change Notification | [Release-Notes - Firmware](https://mdcop.weidmueller.com/mediadelivery/asset/900_49695) |
Software |
[Firmware -- Current firmware UR20-4AI-RTD-DIAG | UR20-4AI-TC-DIAG](https://mdcop.weidmueller.com/mediadelivery/asset/900_49403)
[Firmware -- Archive firmware UR20-4AI-RTD-DIAG | UR20-4AI-TC-DIAG](https://mdcop.weidmueller.com/mediadelivery/asset/900_90977) |
User Documentation |
[MAN_U-REMOTE_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_49496)
[MAN_U-REMOTE_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_49497) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001596 |
ETIM 7.0 | EC001596 |
ETIM 8.0 | EC001596 |
ETIM 9.0 | EC001596 |
ECLASS 9.0 | 27-24-26-01 |
ECLASS 9.1 | 27-24-26-01 |
ECLASS 10.0 | 27-24-26-01 |
ECLASS 11.0 | 27-24-26-01 |
ECLASS 12.0 | 27-24-26-01 |
ECLASS 13.0 | 27-24-26-01 |
ECLASS 14.0 | 27-24-26-01 |
Long specification | 4AI-TC-DIAG 4-channel analogue input module Automatic 50-60 Hz suppression Internal or external cold-junction compensation possible For various TC sensors Connection system: PUSH-IN Dimensions (HxWxD): 120 mm (with lever: 128 mm), 11.5 mm, 76 mm Module status: display via collective message, LED at the top of the module Channel status: indication directly at the contact point Weight: 86 g Module diagnosis: yes Individual channel diagnosis: yes Operating temperature: -20°C - +60°C Process data: 8 bytes Parameter data: 32 bytes Diagnostic data: 20 bytes Galvanic isolation: between field and system bus Supply voltage: 24 VDC +25% / –15% Internal current consumption: 8 mA Supply current consumption: 20 mA Accuracy: 0.2% over the entire voltage range Conversion time: 36 - 240 ms Internal resistance I: > 1 MΩ Resolution: 16 bits Brand: Weidmüller Type: UR20-4AI-TC-DIAG |
Approvals | ![ABS](/picture/ABS.gif) ![BURVER](/picture/BURVER.gif) ![CCCEX](/picture/CCCEX.gif) ![CCS](/picture/CCS.gif) ![CE](/picture/CE.gif) ![CLASSNK](/picture/CLASSNK.gif) ![CULUS](/picture/CULUS.gif) ![CULUSEX](/picture/CULUSEX.gif) ![DEMKOATEX](/picture/DEMKOATEX.gif) ![DETNORVER](/picture/DETNORVER.gif) ![IECEXULD](/picture/IECEXULD.gif) ![KOREANCERT](/picture/KOREANCERT.gif) ![KR](/picture/KR.gif) ![LLOYDSREG](/picture/LLOYDSREG.gif) ![RINA](/picture/RINA.gif) ![UKEX](/picture/UKEX.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |
Certificate no. (cULusEX) | E223527 |