Properties
Version | Remote I/O module, IP20, Safety, Digital signals, 4-channel |
Order No. | 2464580000 |
Type | UR20-4DI-4DO-PN-FSOE-V2 |
GTIN (EAN) | 4050118479287 |
Qty. | 1 items |
Depth | 76 mm |
Depth (inches) | 2.992 inch |
Height | 120 mm |
Height (inches) | 4.724 inch |
Width | 11.5 mm |
Width (inches) | 0.453 inch |
Mounting dimension - height | 128 mm |
Net weight | 90.2 g |
Storage temperature | -40 °C ... +85 °C |
Operating temperature | -20 °C ... +60 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 82327f13-cd27-455a-ab5b-a62e1996dcf8 |
Individual channel diagnosis | Yes |
Input filter | configurable |
Input type |
Type 1 in acc. with IEC 61131-2
Type 3 in acc. with IEC 61131-2 |
Input voltage, high | > 11 V |
Input voltage, low | < 5 V |
Module diagnosis | Yes |
Number | 4 |
Number of digital inputs | 4 |
Reverse polarity protection | Yes |
Sensor supply | Yes |
Short-circuit-proof | Yes |
Actuator connection | 2-wire |
Feedback-free | No |
Individual channel diagnosis | Yes |
Module diagnosis | Yes |
Number | 4 |
Number of digital outputs | 4 |
Output current per channel, max. | 0.5 A |
Output current per module, max. | 2 A |
Response time of the protective circuit (current limiting) | < 100μs |
Short-circuit-proof | Yes |
Number | 4 |
Type of connection | PUSH IN |
Wire connection cross section, finely stranded, max. | 1.5 mm² |
Wire connection cross section, finely stranded, min. | 0.14 mm² |
Wire cross-section, finely stranded, max. (AWG) | AWG 16 |
Wire cross-section, finely stranded, min. (AWG) | AWG 26 |
Wire cross-section, solid, max. | 1.5 mm² |
Wire cross-section, solid, max. (AWG) | AWG 16 |
Wire cross-section, solid, min. | 0.14 mm² |
Wire cross-section, solid, min. (AWG) | AWG 26 |
Air humidity (operation) | 10% to 95%, non-condensing as per DIN EN 61131-2 |
Air humidity (storage) | 10% to 95%, non-condensing as per DIN EN 61131-2 |
Air humidity (transport) | 10% to 95%, non-condensing as per DIN EN 61131-2 |
Air pressure (operation) | ≥ 795 hPa (height ≤ 2000 m) as per DIN EN 61131-2 |
Air pressure (storage) | 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2 |
Air pressure (transport) | 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2 |
Pollution severity | 2 |
Rail | TS 35 |
Shock | 15 g over 11 ms, half sinus wave, acc. to IEC 60068-2-27 |
Surge voltage category | II |
Test voltage | 500 V |
UL 94 flammability rating | V-0 |
Vibration resistance |
5 Hz ≤ f ≤ 8.4 Hz: 3.5-mm amplitude as per IEC 60068-2-6
8.4 Hz ≤ f ≤ 150 Hz: 1 g acceleration as per IEC 60068-2-6 |
Current consumption from IOUT (the respective power segment) | 30 mA |
Current consumption from Isys, typ. | 8 mA |
Reverse polarity protection | Yes |
Voltage supply |
24 V DC +20 %/ -15 %
via the system bus |
Achievable safety level, inputs | Single-channel circuit 1oo1: SIL 2 |
Achievable safety level, outputs | SIL 3 |
HFT (hardware fault tolerance), inputs |
Single-channel circuit 1oo1: 0
Dual-channel circuit 1oo2: 1 |
HFT (hardware fault tolerance), outputs | 1 |
PFD (probability of failure on demand), inputs |
Single-channel circuit 1oo1: 8,77*10⁻⁴
Dual-channel circuit 1oo2: 1,85*10⁻⁵ |
PFD (probability of failure on demand), outputs | 1.85*10⁻⁵ |
PFH (probability of failure per hour in 1/h), inputs |
Single-channel circuit 1oo1: 10⁻⁸
Dual-channel circuit 1oo2: 2,17*10⁻¹⁰ |
PFH (probability of failure per hour in 1/h), outputs | 2,17*10⁻¹⁰ |
Proportion of safety-related outages (SFF) | 98 % |
Achievable safety level, inputs |
Single-channel circuit 1oo1: SILCL 2
Dual-channel circuit 1oo2: SILCL 3 |
Achievable safety level, outputs | SILCL 3 (IEC 62061) |
Error response time | Single-channel circuit 1oo1: 5 s |
PFH (probability of failure per hour in 1/h), inputs |
Single-channel circuit 1oo1: 10⁻⁸
Dual-channel circuit 1oo2: 2,94*10⁻⁹ |
PFH (probability of failure per hour in 1/h), outputs | 5.56*10⁻⁹ |
Achievable safety level, inputs |
PLd, category 2 (DIN EN ISO 13849-1) / architecture 1oo1 (1 channel)
Ple, category 4 (DIN EN ISO 13849-1) / architecture 1oo2 (2 channels) |
Achievable safety level, outputs | Ple, category 4 |
Diagnostic coverage (DC), inputs |
Single-channel circuit 1oo1: 90%
Dual-channel circuit 1oo2: 99% |
MTTF | 100 a |
Field bus protocol | EtherCAT |
Galvanic isolation | 500 V DC between the current paths |
Interface | u-remote system bus |
Module type | Safe input and output module |
Possible connection |
2-wire
4-wire |
Transmission speed of system bus, max. | 48 Mbit |
Approval/Certificate/Document of Conformity |
[KC certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_293738)
[TÜV_certificate_Safety-IO-module.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35741) [DNV certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_49586) [DEMKO15ATEX1525X](https://mdcop.weidmueller.com/mediadelivery/asset/900_216513) [CCS certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_314296) [CCS certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_321094) [UKCA Declaration of Conformity - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_262437) [CE Declaration of Conformity - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_281443) |
Engineering Data |
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_50353)
[Compatibility information -- Combinability of UR20](https://mdcop.weidmueller.com/mediadelivery/asset/900_164873) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2464580000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2464580000) |
Product Change Notification | [Release-Notes - Firmware](https://mdcop.weidmueller.com/mediadelivery/asset/900_49695) |
Software |
[Firmware -- Archive firmware UR20-4DI-4DO-PN-FSOE-V2](https://mdcop.weidmueller.com/mediadelivery/asset/900_49407)
[Firmware -- Current firmware UR20-4DI-4DO-PN-FSOE-V2](https://mdcop.weidmueller.com/mediadelivery/asset/900_58359) |
User Documentation |
[Handbuch u-remote DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_49496)
[Manual u-remote EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_49497) [MAN_U-REMOTE_FS_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_49498) [MAN_U-REMOTE_FS_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_49499) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001599 |
ETIM 7.0 | EC001599 |
ETIM 8.0 | EC001599 |
ETIM 9.0 | EC001599 |
ECLASS 9.0 | 27-24-26-05 |
ECLASS 9.1 | 27-24-26-05 |
ECLASS 10.0 | 27-24-26-05 |
ECLASS 11.0 | 27-24-26-05 |
ECLASS 12.0 | 27-24-26-05 |
ECLASS 13.0 | 27-24-26-05 |
ECLASS 14.0 | 27-24-26-05 |
Approvals | ![ABS](/picture/ABS.gif) ![BURVER](/picture/BURVER.gif) ![CCCEX](/picture/CCCEX.gif) ![CCS](/picture/CCS.gif) ![CE](/picture/CE.gif) ![CLASSNK](/picture/CLASSNK.gif) ![CULUS](/picture/CULUS.gif) ![CULUSEX](/picture/CULUSEX.gif) ![DEMKOATEX](/picture/DEMKOATEX.gif) ![DETNORVER](/picture/DETNORVER.gif) ![FUSAFETY](/picture/FUSAFETY.gif) ![IECEXULD](/picture/IECEXULD.gif) ![KR](/picture/KR.gif) ![LLOYDSREG](/picture/LLOYDSREG.gif) ![RINA](/picture/RINA.gif) ![UKEX](/picture/UKEX.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |
Certificate no. (cULusEX) | E223527 |
Accessories
-
Item No.:1747350000Packaging unit:2 Meter
Terminal rail, Accessories, Stainless steel 1.4301, untreated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:1323710000Packaging unit:960 PC
OMNIMATE Signal - series PM, Pusher markers, 2.7 x 2.6 mm, Pitch in mm (P): 3.50 Weidmueller, white
-
Item No.:0330800000Packaging unit:2 Meter
Terminal rail, Accessories, Aluminium, untreated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:1341630000Packaging unit:500 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white
-
Item No.:0514510000Packaging unit:1 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 1000 mm, Height: 35 mm, Depth: 7.5 mm, Slit width: 5.20 mm, Slit length: 25.00 mm
-
Item No.:0514500000Packaging unit:2 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm, Slit width: 5.20 mm, Slit length: 25.00 mm
-
Item No.:7915060000Packaging unit:2 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm, Slit width: 5.20 mm, Slit length: 25.00 mm
-
Item No.:0383400000Packaging unit:2 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
-
-
Item No.:1341610000Packaging unit:100 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, To customer specification
-
Item No.:1323700000Packaging unit:192 PC
OMNIMATE Signal - series PM, Pusher markers, 2.7 x 2.6 mm, Pitch in mm (P): 3.50 Weidmueller, To customer specification
-
Spare parts
-
Item No.:1350970000Packaging unit:5 PC
Replacement part, , Flange-mounted housing