Properties
Version | Replacement part, , Flange-mounted housing |
Order No. | 1350950000 |
Type | UR20-BM-PF-O-SP |
GTIN (EAN) | 4050118402742 |
Qty. | 5 items |
Packaging | Cardboard box |
Depth | 58 mm |
Depth (inches) | 2.283 inch |
Height | 128 mm |
Height (inches) | 5.039 inch |
Width | 11.5 mm |
Width (inches) | 0.453 inch |
Net weight | 29.9 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Rail | TS 35 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002584 |
ETIM 7.0 | EC002584 |
ETIM 8.0 | EC002584 |
ETIM 9.0 | EC002584 |
ECLASS 9.0 | 27-33-02-92 |
ECLASS 9.1 | 27-24-26-90 |
ECLASS 10.0 | 27-33-02-92 |
ECLASS 11.0 | 27-33-02-92 |
ECLASS 12.0 | 27-33-02-92 |
ECLASS 13.0 | 27-33-02-92 |
ECLASS 14.0 | 27-33-02-92 |
Approvals |  |
ROHS | Conform |