Properties
Version | Replacement part, , Flange-mounted housing |
Order No. | 1350930000 |
Type | UR20-BM-SP |
GTIN (EAN) | 4050118402735 |
Qty. | 5 items |
Packaging | Cardboard box |
Depth | 58 mm |
Depth (inches) | 2.283 inch |
Height | 128 mm |
Height (inches) | 5.039 inch |
Width | 11.5 mm |
Width (inches) | 0.453 inch |
Net weight | 29.9 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Rail | TS 35 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002584 |
ETIM 7.0 | EC002584 |
ETIM 8.0 | EC002584 |
ETIM 9.0 | EC002584 |
ECLASS 9.0 | 27-33-02-92 |
ECLASS 9.1 | 27-24-26-90 |
ECLASS 10.0 | 27-33-02-92 |
ECLASS 11.0 | 27-33-02-92 |
ECLASS 12.0 | 27-33-02-92 |
ECLASS 13.0 | 27-33-02-92 |
ECLASS 14.0 | 27-33-02-92 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Individual part of
-
Item No.:1315600000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, PWM, 0.5 A per channel
-
Item No.:1315610000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Special module, PWM, 2 A per channel
-
Item No.:2489830000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Special module
-
Item No.:1315750000Packaging unit:1 PC
Remote I/O module, IP20, 1-channel, RS232/RS485/RS422 communication, PUSH IN connection
-
Item No.:2007430000Packaging unit:1 PC
Remote I/O module, IP20, 1-channel, IP20-IP67 communication, PUSH IN connection
-
Item No.:1508090000Packaging unit:1 PC
Remote I/O module, IP20, PUSH IN connection, Single channel
-
Item No.:1315580000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, PUSH IN connection, Counter, Single channel
-
Item No.:1315590000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, PUSH IN connection, Counter, dual channel
-
Item No.:1315740000Packaging unit:1 PC
Remote I/O module, IP20, 4-channel, Communication module, PUSH IN connection
-
Item No.:1315570000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, PUSH IN connection, Counter, Single channel
-
Item No.:2826800000Packaging unit:1 PC
Remote I/O module, IP20, 1-channel, RS232/RS485/RS422 communication, PUSH IN connection
-
Item No.:1508080000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, PUSH IN connection, Counter, dual channel
-
Item No.:1990070000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Input, PUSH IN connection
-
Item No.:1315370000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, 8-channel
-
Item No.:1315180000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, 8-channel, 2-conductor connection
-
Item No.:1315170000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, 4-channel
-
Item No.:1550070000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, 4-channel
-
Item No.:1460140000Packaging unit:1 PC
Remote I/O module, IP20, Input, Digital signals, dual channel
-
Item No.:1315190000Packaging unit:1 PC
Remote I/O module, IP20, 8-channel, Digital signals, Input
-
Item No.:2457240000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, 8-channel
-
Item No.:1315390000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, 16-channel
-
Item No.:1315200000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, 16-channel
-
Item No.:1460150000Packaging unit:1 PC
Remote I/O module, IP20, 4-channel, Digital signals, Input
-
Item No.:1315400000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, PLC
-
Item No.:2009360000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, 4-channel
-
Item No.:1315350000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, 4-channel
-
Item No.:1315210000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, PLC
-
Item No.:1394400000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, 8-channel
-
Item No.:2456530000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, Output, 8-channel
-
Item No.:1315650000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Input, 8-channel
-
Item No.:2544660000Packaging unit:1 PC
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
-
Item No.:2617520000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Input, 4-channel, HART®
-
Item No.:1506920000Packaging unit:1 PC
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
-
Item No.:1315720000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Input, 8-channel
-
Item No.:1394390000Packaging unit:1 PC
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 12 Bit
-
Item No.:2566090000Packaging unit:1 PC
Remote I/O module, IP20, 2-channel, Analog signals, Input, Current/Voltage, 16 Bit
-
Item No.:1315670000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Input, PLC
-
Item No.:1506910000Packaging unit:1 PC
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
-
Item No.:2566960000Packaging unit:1 PC
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
-
Item No.:1315620000Packaging unit:1 PC
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
-
Item No.:1993880000Packaging unit:1 PC
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
-
Item No.:1315690000Packaging unit:1 PC
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
-
Item No.:2705620000Packaging unit:1 PC
Remote I/O module, IP20, 2-channel, Analog signals, Input, Current/Voltage, 16 Bit
-
Item No.:1315420000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, 4-channel, 2 A per channel
-
Item No.:1509830000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, 8-channel
-
Item No.:1315270000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, PLC
-
Item No.:1315410000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, 4-channel
-
Item No.:1315550000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, Relay
-
Item No.:1315240000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, 8-channel
-
Item No.:1315220000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, 4-channel
-
Item No.:1315250000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, 16-channel
-
Item No.:1315540000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, Relay
-
Item No.:1315440000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, 16-channel
-
Item No.:1315430000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, 8-channel
-
Item No.:1394420000Packaging unit:1 PC
Remote I/O module, IP20, 4-channel, Digital signals, Output
-
Item No.:1315230000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, 4-channel, 2 A per channel
-
Item No.:2457250000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, 4-channel
-
Item No.:1315450000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, PLC
-
Item No.:2555940000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Temperature, RTD
-
Item No.:1315700000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Temperature, RTD
-
Item No.:2001670000Packaging unit:1 PC
Remote I/O module, IP20, 4-channel, Analog signals, Input, 16 Bit
-
Item No.:2456540000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Temperature, RTD
-
Item No.:2705630000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Output, 2-channel, Current/Voltage
-
Item No.:2566100000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Output, 2-channel, Current/Voltage
-
Item No.:2453880000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Output, 4-channel, Current/Voltage
-
Item No.:1315730000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Output, 4-channel, Current/Voltage
-
Item No.:2566970000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Output, 2-channel, Current/Voltage
-
Item No.:1315680000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Output, 4-channel, Current/Voltage
-
Item No.:1510690000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Output, Current/Voltage, 4-channel
-
Item No.:2453870000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Output, 4-channel, Current/Voltage