Properties
Version | Replacement part |
Order No. | 1346710000 |
Type | UR20-EM-1315230000-SP |
GTIN (EAN) | 4050118248456 |
Qty. | 1 items |
Net weight | 28 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 82327f13-cd27-455a-ab5b-a62e1996dcf8 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002584 |
ETIM 7.0 | EC002584 |
ETIM 8.0 | EC002584 |
ETIM 9.0 | EC002584 |
ECLASS 9.0 | 27-33-02-92 |
ECLASS 9.1 | 27-24-26-90 |
ECLASS 10.0 | 27-33-02-92 |
ECLASS 11.0 | 27-33-02-92 |
ECLASS 12.0 | 27-33-02-92 |
ECLASS 13.0 | 27-33-02-92 |
ECLASS 14.0 | 27-33-02-92 |
Approvals |  |
ROHS | Conform |