Properties
Version | Remote I/O fieldbus coupler, IP20, Ethernet, EtherCAT |
Order No. | 1334910000 |
Type | UR20-FBC-EC |
GTIN (EAN) | 4050118138283 |
Qty. | 1 items |
Depth | 76 mm |
Depth (inches) | 2.992 inch |
Height | 120 mm |
Height (inches) | 4.724 inch |
Width | 52 mm |
Width (inches) | 2.047 inch |
Mounting dimension - height | 128 mm |
Net weight | 227 g |
Storage temperature | -40 °C ... +85 °C |
Operating temperature | -20 °C ... +60 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC |
Lead 7439-92-1
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1 |
SCIP | 6e2691a1-14ad-497d-95a2-4457373ed84f |
Type of connection | PUSH IN |
Wire connection cross section, finely stranded, max. | 1.5 mm² |
Wire connection cross section, finely stranded, min. | 0.14 mm² |
Wire cross-section, finely stranded, max. (AWG) | AWG 16 |
Wire cross-section, finely stranded, min. (AWG) | AWG 26 |
Wire cross-section, solid, max. | 1.5 mm² |
Wire cross-section, solid, max. (AWG) | AWG 16 |
Wire cross-section, solid, min. | 0.14 mm² |
Wire cross-section, solid, min. (AWG) | AWG 26 |
Air humidity (operation) | 10% to 95%, non-condensing as per DIN EN 61131-2 |
Air humidity (storage) | 10% to 95%, non-condensing as per DIN EN 61131-2 |
Air humidity (transport) | 10% to 95%, non-condensing as per DIN EN 61131-2 |
Air pressure (operation) | ≥ 795 hPa (height ≤ 2000 m) as per DIN EN 61131-2 |
Air pressure (storage) | 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2 |
Air pressure (transport) | 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2 |
Pollution severity | 2 |
Rail | TS 35 |
Shock | 15 g over 11 ms, half sinus wave, acc. to IEC 60068-2-27 |
Surge voltage category | II |
Test voltage | 500 V |
UL 94 flammability rating | V-0 |
Vibration resistance |
5 Hz ≤ f ≤ 8.4 Hz: 3.5-mm amplitude as per IEC 60068-2-6
8.4 Hz ≤ f ≤ 150 Hz: 1 g acceleration as per IEC 60068-2-6 |
Current consumption from Isys, typ. | 130 mA |
Feed current for IIN (input current path) |
|
Feed current for IIN (input current path) , max. | 10 A |
Feed current for IOUT (output current path) |
|
Feed current for IOUT (output current path) , max. | 10 A |
Feed current for the system, max. | 4 A |
Supply voltage for outputs | 24 V DC +20 %/ -15 % |
Supply voltage system and inputs | 24 V DC +20 %/ -15 % |
Voltage supply |
24 V DC +20 %/ -15 %
via the system bus |
Configuration interface | Micro USB 2.0 |
Connection type | 2x RJ45 plug-in connectors |
Diagnostic data | 3,200 Byte |
Field bus protocol | EtherCAT |
Interface | u-remote system bus |
max. number of modules | 64 |
Module type | Bus coupler |
Parameter data | 4 kByte |
Process data | 1,024 Byte |
Transmission rate of field bus, max. | 100 Mbit/s |
Transmission speed of system bus, max. | 48 Mbit/s |
Product information | The matching end brackets are included with the coupler. |
Approval/Certificate/Document of Conformity |
[KC certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_293738)
[Compass safe distance certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_49584) [DEMKO15ATEX1525X](https://mdcop.weidmueller.com/mediadelivery/asset/900_216513) [CCC certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_236882) [UR20 coupler CCC certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_311448) [CCS certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_314296) [CCS certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_321094) [UKCA Declaration of Conformity - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_273634) [CE Declaration of Conformity - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_281446) [20211018 Security Advisory – Remote I/O fieldbus couplers (IP20) affected by INFRA:HALT vulnerabilities](https://mdcop.weidmueller.com/mediadelivery/asset/900_244952) [Lloyds Register certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_49585) [DNV certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_49586) [ABS certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_52871) [RINA certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_52872) [Bureau Veritas - Type Approval Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_90817) [PRS (Polish Register of Shipping)](https://mdcop.weidmueller.com/mediadelivery/asset/900_102756) [NIPPON KAIJI KYOKAI Certificate - ClassNK](https://mdcop.weidmueller.com/mediadelivery/asset/900_103119) [WI13ATEX0002 Power Calc](https://mdcop.weidmueller.com/mediadelivery/asset/900_216512) |
Engineering Data |
[Compatibility information -- Combinability of UR20](https://mdcop.weidmueller.com/mediadelivery/asset/900_164873)
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_204419) [Quick start guide -- Connecting u-remote UR20 via EtherCAT](https://mdcop.weidmueller.com/mediadelivery/asset/900_225505) [Quick start guide -- UR20-FBC-EC / UR20-1COM-SAI-PRO Quick Start Guide for Integration of SAI-Pro in EtherCAT](https://mdcop.weidmueller.com/mediadelivery/asset/900_246230) [Application notes -- UR20-1COM-RSxxx-V2 -Setup of Modbus and Serial communication in CODESYS](https://mdcop.weidmueller.com/mediadelivery/asset/900_308372) [Application notes -- Ethernet over EtherCAT with Codesys and u-OS](https://mdcop.weidmueller.com/mediadelivery/asset/900_317529) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1334910000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1334910000) |
Product Change Notification | [Release-Notes - Firmware, ESI and Supported modules list](https://mdcop.weidmueller.com/mediadelivery/asset/900_49699) |
Software |
[Firmware -- Application_Note_Firmwareupdate_UR20_coupler_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_49331)
[Firmware -- Application_Note_Firmwareupdate_UR20_coupler_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_49332) [Device description -- Current ESI file EtherCAT coupler HW2](https://mdcop.weidmueller.com/mediadelivery/asset/900_68261) [Driver -- USB driver](https://mdcop.weidmueller.com/mediadelivery/asset/900_88417) [Library and function block -- Language_Pack_UR20_FBC](https://mdcop.weidmueller.com/mediadelivery/asset/900_58377) [Firmware -- Archiv Firmware files EtherCAT coupler HW1](https://mdcop.weidmueller.com/mediadelivery/asset/900_68252) [Firmware -- Current Firmware file EtherCAT coupler HW1](https://mdcop.weidmueller.com/mediadelivery/asset/900_68253) [Device description -- Archiv ESI files EtherCAT coupler HW1](https://mdcop.weidmueller.com/mediadelivery/asset/900_68254) [Device description -- Current ESI file EtherCAT coupler HW1](https://mdcop.weidmueller.com/mediadelivery/asset/900_68255) [Firmware -- Archiv Firmware files EtherCAT coupler HW2](https://mdcop.weidmueller.com/mediadelivery/asset/900_68258) [Firmware -- Current Firmware file EtherCAT coupler HW2](https://mdcop.weidmueller.com/mediadelivery/asset/900_68259) [Device description -- Archiv ESI files EtherCAT coupler HW2](https://mdcop.weidmueller.com/mediadelivery/asset/900_68260) |
User Documentation |
[MAN_U-REMOTE_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_49496)
[MAN_U-REMOTE_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_49497) [MAN_U-REMOTE_FS_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_49498) [MAN_U-REMOTE_FS_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_49499) [MAN_UR20_WEBSERVER_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_53286) [MAN_UR20_WEBSERVER_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_53287) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001603 |
ETIM 7.0 | EC001603 |
ETIM 8.0 | EC001603 |
ETIM 9.0 | EC001603 |
ECLASS 9.0 | 27-24-26-07 |
ECLASS 9.1 | 27-24-26-07 |
ECLASS 10.0 | 27-24-26-07 |
ECLASS 11.0 | 27-24-26-07 |
ECLASS 12.0 | 27-24-26-07 |
ECLASS 13.0 | 27-24-26-07 |
ECLASS 14.0 | 27-24-26-07 |
Long specification | EtherCAT field bus coupler with integrated 2-port switch, 100 Mbit/s for digital and analogue signals. The field bus coupler recognises the installed modules and uses them to generate a process image. The module sequence is not relevant. The field bus coupler is integrated into an application as an EtherCAT I/O device. Connection system: PUSH-IN terminal Transmission medium: Fieldbus transmission rate: 100 Mbit Transmission rate of the u-remote system bus: 48 Mbit Bus interface: 2 x RJ45 Voltage supply: 24 VDC +25% / –15% Feed-in current for system: 4 A Feed-in current for input modules: 10 A Feed-in current for output modules: 10 A Internal current consumption: 130 mA Process data: 8 kByte Parameter data: 1024 bytes Diagnostic data: 1024 bytes Number of I/O points: Number of I/O stations: Number of modules: max. 64 Protocol: EtherCAT Start-up aid: web server Configuration interface: USB Protection degree: IP20 Mounting position: horizontal, vertical with derating - see manual Efficiency of the power supply unit: Potential separation: between system path, input and output paths Current via power contacts: 10 A on input and on output paths Storage temperature: -40°C - +85°C Operating temperature: -20°C - +60°C Relative humidity: 10% - 90%, non-condensing Weight: 220 g Dimensions (WxHxD): 52 mm x 120 mm x 76 mm Approvals: UL, Ex, Brand: Weidmüller Type: UR20-FBC-EC |
Approvals | ![ABS](/picture/ABS.gif) ![BURVER](/picture/BURVER.gif) ![CCCEX](/picture/CCCEX.gif) ![CCS](/picture/CCS.gif) ![CE](/picture/CE.gif) ![CLASSNK](/picture/CLASSNK.gif) ![CULUS](/picture/CULUS.gif) ![CULUSEX](/picture/CULUSEX.gif) ![DEMKOATEX](/picture/DEMKOATEX.gif) ![DETNORVER](/picture/DETNORVER.gif) ![IECEXULD](/picture/IECEXULD.gif) ![KOREANCERT](/picture/KOREANCERT.gif) ![KR](/picture/KR.gif) ![LLOYDSREG](/picture/LLOYDSREG.gif) ![RINA](/picture/RINA.gif) ![UKEX](/picture/UKEX.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |
Certificate no. (cULusEX) | E223527 |