Properties
Version | Remote I/O fieldbus coupler, IP20, Ethernet, POWERLINK |
Order No. | 1334940000 |
Type | UR20-FBC-PL |
GTIN (EAN) | 4050118138146 |
Qty. | 1 items |
Depth | 76 mm |
Depth (inches) | 2.992 inch |
Height | 120 mm |
Height (inches) | 4.724 inch |
Width | 52 mm |
Width (inches) | 2.047 inch |
Mounting dimension - height | 128 mm |
Net weight | 224 g |
Storage temperature | -40 °C ... +85 °C |
Operating temperature | -20 °C ... +60 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC |
Lead 7439-92-1
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1 |
SCIP | 98e19a7e-033b-4e68-93e3-c47b30de875e |
Type of connection | PUSH IN |
Wire connection cross section, finely stranded, max. | 1.5 mm² |
Wire connection cross section, finely stranded, min. | 0.14 mm² |
Wire cross-section, finely stranded, max. (AWG) | AWG 16 |
Wire cross-section, finely stranded, min. (AWG) | AWG 26 |
Wire cross-section, solid, max. | 1.5 mm² |
Wire cross-section, solid, max. (AWG) | AWG 16 |
Wire cross-section, solid, min. | 0.14 mm² |
Wire cross-section, solid, min. (AWG) | AWG 26 |
Air humidity (operation) | 10% to 95%, non-condensing as per DIN EN 61131-2 |
Air humidity (storage) | 10% to 95%, non-condensing as per DIN EN 61131-2 |
Air humidity (transport) | 10% to 95%, non-condensing as per DIN EN 61131-2 |
Air pressure (operation) | ≥ 795 hPa (height ≤ 2000 m) as per DIN EN 61131-2 |
Air pressure (storage) | 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2 |
Air pressure (transport) | 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2 |
Pollution severity | 2 |
Rail | TS 35 |
Shock | 15 g over 11 ms, half sinus wave, acc. to IEC 60068-2-27 |
Surge voltage category | II |
Test voltage | 500 V |
UL 94 flammability rating | V-0 |
Vibration resistance |
5 Hz ≤ f ≤ 8.4 Hz: 3.5-mm amplitude as per IEC 60068-2-6
8.4 Hz ≤ f ≤ 150 Hz: 1 g acceleration as per IEC 60068-2-6 |
Current consumption from Isys, typ. | 100 mA |
Feed current for IIN (input current path) |
|
Feed current for IIN (input current path) , max. | 10 A |
Feed current for IOUT (output current path) |
|
Feed current for IOUT (output current path) , max. | 10 A |
Feed current for the system, max. | 4 A |
Supply voltage for outputs | 24 V DC +20 %/ -15 % |
Supply voltage system and inputs | 24 V DC +20 %/ -15 % |
Voltage supply |
24 V DC +20 %/ -15 %
via the system bus |
Configuration interface | Micro USB 2.0 |
Connection type | 2x RJ45 plug-in connectors |
Diagnostic data | 3,008 Byte |
Field bus protocol | POWERLINK |
Fieldbus interface |
Full / Half Duplex
Auto MDI/X Autonegotiation |
Interface | u-remote system bus |
max. number of modules | 64 |
Module type | Bus coupler |
Parameter data | 4 kByte |
Process data | 2,980 Byte |
Transmission rate of field bus, max. | 100 Mbit/s |
Transmission speed of system bus, max. | 48 Mbit/s |
Product information | The matching end brackets are included with the coupler. |
Approval/Certificate/Document of Conformity |
[KC certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_293738)
[Compass safe distance certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_49584) [CCC certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_236882) [UR20 coupler CCC certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_311448) [CCS certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_314296) [CCS certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_321094) [UKCA Declaration of Conformity - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_273634) [CE Declaration of Conformity - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_281446) [20211018 Security Advisory – Remote I/O fieldbus couplers (IP20) affected by INFRA:HALT vulnerabilities](https://mdcop.weidmueller.com/mediadelivery/asset/900_244952) [Lloyds Register certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_49585) [DNV certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_49586) [ABS certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_52871) [RINA certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_52872) [Bureau Veritas - Type Approval Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_90817) [PRS (Polish Register of Shipping)](https://mdcop.weidmueller.com/mediadelivery/asset/900_102756) [NIPPON KAIJI KYOKAI Certificate - ClassNK](https://mdcop.weidmueller.com/mediadelivery/asset/900_103119) [DEMKO15ATEX1525X](https://mdcop.weidmueller.com/mediadelivery/asset/900_216513) |
Engineering Data |
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_61247)
[Compatibility information -- Combinability of UR20](https://mdcop.weidmueller.com/mediadelivery/asset/900_164873) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1334940000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1334940000) |
Product Change Notification | [Release-Notes - Firmware, XDD and Supported modules list](https://mdcop.weidmueller.com/mediadelivery/asset/900_49683) |
Software |
[Library and function block -- Language_Pack_UR20_FBC](https://mdcop.weidmueller.com/mediadelivery/asset/900_58377)
[Firmware -- Archiv Firmware files POWERLINK coupler](https://mdcop.weidmueller.com/mediadelivery/asset/900_68276) [Firmware -- Current Firmware file POWERLINK coupler](https://mdcop.weidmueller.com/mediadelivery/asset/900_68277) [Device description -- Current XDD files POWERLINK coupler](https://mdcop.weidmueller.com/mediadelivery/asset/900_68278) [Device description -- Archiv XDD files POWERLINK coupler](https://mdcop.weidmueller.com/mediadelivery/asset/900_68279) [Driver -- USB driver](https://mdcop.weidmueller.com/mediadelivery/asset/900_88417) |
User Documentation |
[Handbuch u-remote DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_49496)
[Manual u-remote EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_49497) [MAN_UR20_WEBSERVER_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_53286) [MAN_UR20_WEBSERVER_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_53287) [Security Data Sheet u-remote FB Coupler V1.0](https://mdcop.weidmueller.com/mediadelivery/asset/900_322898) [Application notes -- Industrial Product Security Guideline](https://mdcop.weidmueller.com/mediadelivery/asset/900_322935) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001603 |
ETIM 7.0 | EC001603 |
ETIM 8.0 | EC001603 |
ETIM 9.0 | EC001603 |
ECLASS 9.0 | 27-24-26-07 |
ECLASS 9.1 | 27-24-26-07 |
ECLASS 10.0 | 27-24-26-07 |
ECLASS 11.0 | 27-24-26-07 |
ECLASS 12.0 | 27-24-26-07 |
ECLASS 13.0 | 27-24-26-07 |
ECLASS 14.0 | 27-24-26-07 |
Approvals | ![ABS](/picture/ABS.gif) ![BURVER](/picture/BURVER.gif) ![CCCEX](/picture/CCCEX.gif) ![CCS](/picture/CCS.gif) ![CE](/picture/CE.gif) ![CLASSNK](/picture/CLASSNK.gif) ![CULUS](/picture/CULUS.gif) ![CULUSEX](/picture/CULUSEX.gif) ![DEMKOATEX](/picture/DEMKOATEX.gif) ![DETNORVER](/picture/DETNORVER.gif) ![IECEXULD](/picture/IECEXULD.gif) ![KOREANCERT](/picture/KOREANCERT.gif) ![KR](/picture/KR.gif) ![LLOYDSREG](/picture/LLOYDSREG.gif) ![RINA](/picture/RINA.gif) ![UKEX](/picture/UKEX.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |
Certificate no. (cULusEX) | E223527 |
Accessories
-
Item No.:1323710000Packaging unit:960 PC
OMNIMATE Signal - series PM, Pusher markers, 2.7 x 2.6 mm, Pitch in mm (P): 3.50 Weidmueller, white
-
Item No.:1341630000Packaging unit:500 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white
-
Item No.:1341610000Packaging unit:100 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, To customer specification
-
-
-
Item No.:1487980000Packaging unit:1 PC
USB cable, USB A, USB Micro, PVC, 1.8 m
-
-
Item No.:1323700000Packaging unit:192 PC
OMNIMATE Signal - series PM, Pusher markers, 2.7 x 2.6 mm, Pitch in mm (P): 3.50 Weidmueller, To customer specification
MarkersTerminal markersMultiCardPMBlank
MarkersTerminal markersMultiCardDekafixDEK 5/8-11.5Blank
MarkersTerminal markersMultiCardDekafixDEK 5/8-11.5Custom printing
I/O SystemsI/O System IP20 - u-remoteAccessories
ToolsCrimping tools... for wire end ferrulesCrimping tools
MarkersTerminal markersMultiCardPMCustom printing