Properties
Version | Replacement part, Plug-in connector, , |
Order No. | 1346550000 |
Type | UR20-PK-1315610000-SP |
GTIN (EAN) | 4050118151572 |
Qty. | 5 items |
Net weight | 20.9 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001583 |
ETIM 7.0 | EC001583 |
ETIM 8.0 | EC001583 |
ETIM 9.0 | EC001583 |
ECLASS 9.0 | 27-24-26-92 |
ECLASS 9.1 | 27-24-26-92 |
ECLASS 10.0 | 27-24-26-92 |
ECLASS 11.0 | 27-24-26-92 |
ECLASS 12.0 | 27-24-26-92 |
ECLASS 13.0 | 27-24-26-92 |
ECLASS 14.0 | 27-24-26-92 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Individual part of
-
Item No.:1315610000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Special module, PWM, 2 A per channel
I/O SystemsI/O System IP20 - u-remoteModulesPulse width modulation and stepper motor modules