Ominaisuudet
Version | Automation Products - u-remote IP67, Sensor-actuator active distributor, PROFINET V2.3, EtherNet/IP, EtherCAT, Multiprotocol |
Order No. | 2426310000 |
Type | UR67-MP-78-16DO-12-60M |
GTIN (EAN) | 4050118434521 |
Qty. | 1 items |
Height | 17,3 mm |
Height (inches) | 0,681 inch |
Width | 59,6 mm |
Width (inches) | 2,346 inch |
Length | 206 mm |
Length (inches) | 8,11 inch |
Net weight | 520 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 82327f13-cd27-455a-ab5b-a62e1996dcf8 |
Fieldbus (BUS-IN) |
1x M12 female 4-pole
D-coded |
Fieldbus (BUS-OUT) |
1x M12 female 4-pole
D-coded |
I/O connections |
8 x M12 socket 5-pole
A-coded |
Supply voltage (AUX-IN) | 1x 7/8" plug 5-pole |
Supply voltage (AUX-OUT) | 1x 7/8" socket 5-pole |
Diagnostic display |
Per channel
via LED red |
Digital outputs |
|
max. current-carrying capacity per output signal | 2 A |
Max. total current outputs | 9 A (12 A see manual) |
Output voltage, high | max. 2 V |
Output voltage, low | min. (UL -1) |
Short-circuit proof | Yes |
Status indicator |
Per channel
via LED yellow |
Housing main material | Zinc diecast |
Module variants | 16 digital outputs |
Protection degree | IP67 |
UL 94 flammability rating | UL 94 |
Limits | 18 V DC ... 30 V DC |
Operating voltage | 24 V |
Power consumption of module electronics | 100 mA typical |
Reverse polarity protection | Yes |
Approval/Certificate/Document of Conformity |
[CE Declaration of Conformity - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_287395)
[UKCA Declaration of Conformity - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_287399) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66031) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2426310000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2426310000) |
Software |
[Device description -- UR67 - GSDML V2.33 / EDS V3.21 / ESI V1.2 files](https://mdcop.weidmueller.com/mediadelivery/asset/900_53294)
[Device description -- UR67 - GSDML V2.31 + V.33 / EDS V3.9 /ESI V1.2 files](https://mdcop.weidmueller.com/mediadelivery/asset/900_89224) |
User Documentation |
[MAN UR67 MP DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_53288)
[MAN UR67 MP EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_53290) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001599 |
ETIM 7.0 | EC001599 |
ETIM 8.0 | EC001599 |
ETIM 9.0 | EC001599 |
ECLASS 9.0 | 27-24-26-04 |
ECLASS 9.1 | 27-24-26-04 |
ECLASS 10.0 | 27-24-26-04 |
ECLASS 11.0 | 27-24-26-04 |
ECLASS 12.0 | 27-24-26-04 |
ECLASS 13.0 | 27-24-26-04 |
ECLASS 14.0 | 27-24-26-04 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |