Properties
Version | Automation Products - u-remote IP67, Sensor-actuator active distributor, PROFINET V2.3 |
Order No. | 2599690000 |
Type | UR67-PN-V14-POF-8DIDO-12 |
GTIN (EAN) | 4050118625035 |
Qty. | 1 items |
Height | 51 mm |
Height (inches) | 2.008 inch |
Width | 60 mm |
Width (inches) | 2.362 inch |
Length | 225 mm |
Length (inches) | 8.858 inch |
Net weight | 700 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC |
Lead 7439-92-1
Diboron trioxide 1303-86-2 Lead monoxide 1317-36-8 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1 |
SCIP | 82327f13-cd27-455a-ab5b-a62e1996dcf8 |
Fieldbus (BUS-IN) | V14 PushPull SC-RJ POF |
Fieldbus (BUS-OUT) | V14 PushPull SC-RJ POF |
I/O connections |
8 x M12 socket 5-pole
A-coded |
Supply voltage (AUX-IN) | PushPull-Power |
Supply voltage (AUX-OUT) | PushPull-Power |
Input filter | Input delay adjustable from 0 to 20 ms |
Input type |
P-switching
Type 2 in acc. with IEC 61131-2 |
Input voltage, high | > 11 V |
Input voltage, low | <5 V |
Number | 8 |
Overload protection | Yes |
Protective circuit | Constant current with thermal switch-off and automatic restart |
Sensor connection |
2-wire
3-wire + FE M12 5 pole A coded |
Sensor supply | 500 mA |
Switch-off energy (inductive) | <150 mJ / channel |
max. current-carrying capacity per output signal | 2 A |
Max. total current outputs |
2 A per channel
16 A per module |
Number | 8 |
Overload protection | Yes |
Short-circuit proof | Yes |
Switching frequency, inductive load |
0.2 Hz without free-wheeling diode
500 Hz with suitable free-wheeling diode |
Switching frequency, lamp load | 10 Hz |
Switching frequency, resistive load | 500 Hz |
Housing main material | Zinc diecast |
Module variants |
8 digital inputs
8 digital outputs |
Protection degree | IP67 |
UL 94 flammability rating | UL 94 |
Limits | 18 V DC ... 30 V DC |
Max. total current module | 150 mA |
Operating voltage | 24 V |
Reverse polarity protection | Yes |
Approval/Certificate/Document of Conformity |
[CE Declaration of Conformity - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_287397)
[UKCA Declaration of Conformity - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_287401) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_103948) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2599690000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2599690000) |
User Documentation |
[MANU UR67 PN-V14 DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_90813)
[MANU UR67 PN-V14 EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_90814) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001599 |
ETIM 7.0 | EC001599 |
ETIM 8.0 | EC001599 |
ETIM 9.0 | EC001599 |
ECLASS 9.0 | 27-24-26-04 |
ECLASS 9.1 | 27-24-26-04 |
ECLASS 10.0 | 27-24-26-04 |
ECLASS 11.0 | 27-24-26-04 |
ECLASS 12.0 | 27-24-26-04 |
ECLASS 13.0 | 27-24-26-04 |
ECLASS 14.0 | 27-24-26-04 |
Approvals |   |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E141197 |