Version | Automatic machines, Replacement part |
Order No. | 1550340000 |
Type | URS 0.34 CA 100-2.5 |
GTIN (EAN) | 4050118357110 |
Qty. | 1 items |
Height | 100 mm |
Height (inches) | 3.937 inch |
Diameter | 160 mm |
Net weight | 1,100 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Catalogues |
ETIM 6.0 | EC001597 |
ETIM 7.0 | EC001597 |
ETIM 8.0 | EC001597 |
ETIM 9.0 | EC001597 |
ECLASS 9.0 | 27-24-26-02 |
ECLASS 9.1 | 27-24-26-02 |
ECLASS 10.0 | 27-24-26-02 |
ECLASS 11.0 | 27-24-26-02 |
ECLASS 12.0 | 27-24-26-02 |
ECLASS 13.0 | 27-24-26-02 |
ECLASS 14.0 | 27-24-26-02 |
ROHS | Conform |