Properties
Version | Communication module |
Order No. | 2874720000 |
Type | US67-USB-STICK-BLE |
GTIN (EAN) | 4064675649526 |
Qty. | 1 items |
Depth | 43 mm |
Depth (inches) | 1.693 inch |
Height | 16 mm |
Height (inches) | 0.63 inch |
Width | 11 mm |
Width (inches) | 0.433 inch |
Net weight | 7 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -30 °C...85 °C |
Humidity at operating temperature | 5…95 % rel. humidity, no condensation |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Antenna characteristics | integrated |
Communication range, max., line-of sight | 90 m |
Communication range, max., in shop floor | 30 m |
Bluetooth module | Bluetooth Low Energy |
User Documentation | |
Catalogues |
ETIM 7.0 | EC000310 |
ETIM 8.0 | EC000310 |
ETIM 9.0 | EC000310 |
ECLASS 9.1 | 19-05-01-10 |
ECLASS 10.0 | 19-05-01-10 |
ECLASS 11.0 | 19-05-01-10 |
ECLASS 12.0 | 19-05-01-10 |
ECLASS 13.0 | 19-05-01-10 |
ECLASS 14.0 | 19-05-01-10 |
ROHS | Conform |
Is accessory of
Measuring and Monitoring SystemsMechanical- & electronic sensorsu-sense vibrationSensor accessories
Measuring and Monitoring SystemsMechanical- & electronic sensorsu-sense vibrationWireless sensors