Properties
Order No. | 2987520000 |
Type | UV66-ADV-21-CAP-W-V2 |
GTIN (EAN) | 4099986854758 |
Qty. | 1 items |
Depth | 52 mm |
Depth (inches) | 2.047 inch |
Height | 349.8 mm |
Height (inches) | 13.772 inch |
Width | 558.4 mm |
Width (inches) | 21.984 inch |
Net weight | 6,950 g |
Humidity | 95% relative humidity, non-condensing @ 40°C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC |
Lead 7439-92-1
1, 2-dimethoxyethane; ethylene glycol dimethyl ether (EGDME) 110-71-4 |
Luminance | 250 cd/m² |
Material display | Glass |
Material frame | Aluminium coated |
Number of displayable colours | 16700000 |
Resolution | 1920 x 1080 |
Size | 21.5" |
Touch-Screen | Projected capacitive (P-CAP) |
Operating system | Linux Yocto 4.0. |
Protection degree |
Built-in: IP66
Enclosure: IP20 |
Voltage supply | 24 V DC |
Voltage supply range |
|
Interfaces behind |
2x USB 2.0
2 x Ethernet 10/100/1000 MBit/s (RJ45) |
Memory (Flash) | 16 GB |
Memory (RAM) | 4 GB |
Operating system | Linux Yocto 4.0. |
Processor | NXP® ARM® Cortex™-A53 i.MX 8M Mini |
Approval/Certificate/Document of Conformity | [CE Declaration of Conformity - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_316062) |
Engineering Data |
[WM UV66-ADV-V2_datasheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_310843)
[CAD data -- STEP - UV66-ADV-21-CAP-W-V2](https://mdcop.weidmueller.com/mediadelivery/asset/900_314009) [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_315463) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2987520000) |
Software | [Firmware -- Current firmware u-view ADV-V2](https://mdcop.weidmueller.com/mediadelivery/asset/900_184536) |
User Documentation | [QGUI UV66 HMI (ADVANCED-V2)](https://mdcop.weidmueller.com/mediadelivery/asset/900_318065) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001412 |
ETIM 7.0 | EC001412 |
ETIM 8.0 | EC001412 |
ETIM 9.0 | EC001412 |
ECLASS 9.0 | 27-33-02-01 |
ECLASS 9.1 | 27-33-02-01 |
ECLASS 10.0 | 27-33-02-01 |
ECLASS 11.0 | 27-33-02-01 |
ECLASS 12.0 | 27-33-02-01 |
ECLASS 13.0 | 27-33-02-01 |
ECLASS 14.0 | 27-33-02-01 |
Approvals | ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E230683 |