Properties
Version | web-compatible touch panel, Display size 7", resistive, Front protection IP66 |
Order No. | 2555780000 |
Type | UV66-ECO-7-RES-W |
GTIN (EAN) | 4050118566147 |
Qty. | 1 items |
Depth | 35.3 mm |
Depth (inches) | 1.39 inch |
Height | 138 mm |
Height (inches) | 5.433 inch |
Width | 186 mm |
Width (inches) | 7.323 inch |
Wall thickness, min. | 2 mm |
Wall thickness, max. | 6 mm |
Net weight | 472 g |
Storage temperature | -20 °C ... +85 °C |
Operating temperature | 0 °C ... +50 °C |
Humidity | 10 - 95% relative humidity, non-condensing |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
Luminance | 350 cd/m² |
Material display | Plastic |
Material frame | Plastic |
Number of displayable colours | 16 M |
Resolution | 800 x 480 |
Size | 7" |
Touch-Screen | resistive |
Current consumption |
|
MTBF with LCD | 5.29 a |
MTBF without LCD | 71.85 a |
Operating system | Linux + Browser (HTML5) |
Protection degree | IP66 |
Voltage supply | 24 V DC |
Voltage supply range |
|
Interfaces behind |
1x Ethernet 10/100 MBit/s (RJ45)
1x USB-C |
Memory (Flash) | 4 GB |
Memory (RAM) | 1 GB |
Operating system | Linux + Browser (HTML5) |
Processor | Dual Core ARM® Cortex®-A9, 1 GHz, (GPU 2D / GPU 3D support) |
Approval/Certificate/Document of Conformity | |
Engineering Data | |
CADENAS eCATALOG | |
Software | |
User Documentation | |
Catalogues |
ETIM 6.0 | EC001412 |
ETIM 7.0 | EC001412 |
ETIM 8.0 | EC001412 |
ETIM 9.0 | EC001412 |
ECLASS 9.0 | 27-33-02-01 |
ECLASS 9.1 | 27-33-02-01 |
ECLASS 10.0 | 27-33-02-01 |
ECLASS 11.0 | 27-33-02-01 |
ECLASS 12.0 | 27-33-02-01 |
ECLASS 13.0 | 27-33-02-01 |
ECLASS 14.0 | 27-33-02-01 |
Approvals | |
ROHS | Conform |
UL File Number Search | |
Certificate no. (cULus) | E512053 |