Properties
Version | Lightning and surge protection, Adapter |
Order No. | 2661050000 |
Type | V-TEST II ADP |
GTIN (EAN) | 4050118704150 |
Qty. | 1 items |
Depth | 60 mm |
Depth (inches) | 2.362 inch |
Height | 52 mm |
Height (inches) | 2.047 inch |
Width | 109 mm |
Width (inches) | 4.291 inch |
Net weight | 500 g |
Storage temperature | -10 °C...60 °C |
Operating temperature | 0 °C...40 °C |
Humidity | 25 - 75%, no condensation |
Colour | black |
Protection degree | IP20 |
UL 94 flammability rating | V-0 |
Standards |
EN 61010-1
EN 61326-1 |
UL 94 flammability rating | V-0 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002495 |
ETIM 7.0 | EC002495 |
ETIM 8.0 | EC002495 |
ETIM 9.0 | EC002495 |
ECLASS 9.0 | 27-20-11-14 |
ECLASS 9.1 | 27-20-11-14 |
ECLASS 10.0 | 27-20-11-14 |
ECLASS 11.0 | 27-20-11-14 |
ECLASS 12.0 | 27-20-11-14 |
ECLASS 13.0 | 27-20-11-14 |
ROHS | Conform |