Properties
Version | Lightning and surge protection, Testing device |
Order No. | 2661040000 |
Type | V-TEST II |
GTIN (EAN) | 4050118704143 |
Qty. | 1 items |
Depth | 82 mm |
Depth (inches) | 3.228 inch |
Height | 205 mm |
Height (inches) | 8.071 inch |
Width | 220 mm |
Width (inches) | 8.661 inch |
Net weight | 500 g |
Operating temperature | -10 °C...50 |
Humidity | 25 - 75%, no condensation |
Colour | grey |
Protection degree | IP20 |
UL 94 flammability rating | V-0 |
Weight | 1,100 g |
Standards |
IEC 61326-1
IEC 61010-1 |
Battery set |
integral
incl. plug-in power supply for charging |
Measurement range | U < 1500 V / I = 0,1; 0,5; 1 mA |
UL 94 flammability rating | V-0 |
Voltage supply | 100…240 V AC |
Approval/Certificate/Document of Conformity | [EU_Konformitätserklärung / EU_Declaration_of_Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_86291) |
User Documentation |
[Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_151446)
[Test Chart](https://mdcop.weidmueller.com/mediadelivery/asset/900_246077) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002495 |
ETIM 7.0 | EC002495 |
ETIM 8.0 | EC002495 |
ETIM 9.0 | EC002495 |
ECLASS 9.0 | 27-20-11-14 |
ECLASS 9.1 | 27-20-11-14 |
ECLASS 10.0 | 27-20-11-14 |
ECLASS 11.0 | 27-20-11-14 |
ECLASS 12.0 | 27-20-11-14 |
ECLASS 13.0 | 27-20-11-14 |
ROHS | Conform |