Properties
Order No. | 2904470000 |
Type | V-ZPA TERMINAL |
GTIN (EAN) | 4099986010352 |
Qty. | 1 items |
Depth | 54.3 mm |
Depth (inches) | 2.138 inch |
Height | 220.4 mm |
Height (inches) | 8.677 inch |
Width | 12.5 mm |
Width (inches) | 0.492 inch |
Net weight | 160 g |
Operating temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | grey |
Design | Adapter plug |
Operating altitude | ≤ 2000 m |
Optical function display | No |
Protection degree | IP20 in installed state |
Rail | Busbar |
Pollution severity | 3 |
Fuse |
NH00
100 A gG |
Integrated back-up fuse | No |
Number of poles | 5 |
Operating current, Imax. | 125 A |
Rated current IN | 101 A |
Rated voltage (AC) | 240 V |
Signalling contact | No |
Voltage type | AC |
Stripping length | 18 mm |
Wire connection method | Tension-clamp connection |
Clamping range, rated connection | 6 mm² |
Clamping range, min. | 1.5 mm² |
Clamping range, max. | 25 mm² |
Wire cross-section, solid, min. | 1.5 mm² |
Wire cross-section, solid, max. | 25 mm² |
Wire connection cross section, finely stranded, min. | 1.5 mm² |
Wire connection cross section, finely stranded, max. | 25 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), min. | 1.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), max. | 16 mm² |
Connection cross-section, stranded, min. | 1.5 mm² |
Connection cross-section, stranded, max. | 25 mm² |
Voltage type | AC |
Rated current | 101 A |
Number of poles | 5 |
Protection degree | IP20 in installed state |
Colour | grey |
Approval/Certificate/Document of Conformity | [EU_Konformitätserklärung / EU_Declaration_of_Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_300068) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_310605) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2904470000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2904470000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2904470000&norm=0) |
User Documentation | [Beipackzettel / Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_295931) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000941 |
ETIM 7.0 | EC000941 |
ETIM 8.0 | EC000941 |
ETIM 9.0 | EC000941 |
ETIM 10.0 | EC000941 |
ECLASS 9.0 | 27-13-08-05 |
ECLASS 9.1 | 27-13-08-05 |
ECLASS 10.0 | 27-13-08-05 |
ECLASS 11.0 | 27-13-08-05 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
ECLASS 15.0 | 27-17-90-90 |
Approvals |  |
ROHS | Conform |
Is accessory of
-
Item No.:2830910000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Leakage-current-free, TN-C-S, TN-S, TT, IT with N
-
Item No.:2830880000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Leakage-current-free, TN-C
-
Item No.:2830890000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Leakage-current-free, TN-C
-
Item No.:2830900000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Leakage-current-free, TN-C-S, TN-S, TT, IT with N
-
Item No.:2830920000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Leakage-current-free, TN-C-S, TN-S, TT, IT with N
-
Item No.:2830870000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Leakage-current-free, TN-C
-
Item No.:2830940000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Leakage-current-free, TN-C
-
Item No.:2830960000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Leakage-current-free, TN-C-S, TN-S, TT, IT with N
-
Item No.:2830970000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Leakage-current-free, TN-C-S, TN-S, TT, IT with N
-
Item No.:2830950000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Leakage-current-free, TN-C
-
Item No.:2830980000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Leakage-current-free, TN-C-S, TN-S, TT, IT with N
-
Item No.:2830930000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Leakage-current-free, TN-C