Properties
Version | Lightning and surge protection, Pulse counter |
Order No. | 1428780000 |
Type | VARITECTOR LOGGER 30 |
GTIN (EAN) | 4050118232950 |
Qty. | 1 items |
Depth | 68 mm |
Depth (inches) | 2.677 inch |
Height | 90 mm |
Height (inches) | 3.543 inch |
Width | 36 mm |
Width (inches) | 1.417 inch |
Net weight | 165 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -20 °C...60 °C |
Humidity | 0...95 % (no condensation) |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour |
black
orange |
Design |
Installation housing; 2TE
Insta IP 20 |
Protection degree | IP20 |
Rail |
TS 35
TS 35 x 15 TS 35 x 7.5 |
UL 94 flammability rating | V-0 |
Approx. snap ferrite connection length | 500 mm |
Battery | Typ CR123A 3V |
Display | LCD |
Max. number of pulses | 999 |
Maximum discharge withstand current Imcw 8/20 µs | 50 kA |
Pick-up current Itc(8/20 μs) | 50 A |
Pulse length | ≤ 1 sec |
Snap ferrite diameter | 15.5 mm |
Standards |
EN 62561-6
VDE 0185-561-6 |
Typical battery service life | 4 years |
Protection degree | IP20 |
Colour |
black
orange |
Approval/Certificate/Document of Conformity | [EU_Konformitätserklärung / EU_Declaration_of_Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_38744) |
User Documentation | [Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_38519) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000490 |
ETIM 7.0 | EC000490 |
ETIM 8.0 | EC000490 |
ETIM 9.0 | EC000490 |
ECLASS 9.0 | 27-20-03-16 |
ECLASS 9.1 | 27-13-92-90 |
ECLASS 11.0 | 27-20-03-16 |
ECLASS 12.0 | 27-20-03-16 |
ECLASS 13.0 | 27-20-03-16 |
ECLASS 14.0 | 27-20-03-16 |
Approvals |  |
ROHS | Conform |