Properties
Order No. | 2593160000 |
Type | VCG 24V EX 2 G 1/2 |
GTIN (EAN) | 4050118605143 |
Qty. | 1 items |
Height of lowest version | 54 mm |
Width | 24 mm |
Width (inches) | 0.945 inch |
Length | 78 mm |
Length (inches) | 3.071 inch |
Diameter | 28 mm |
Net weight | 180 g |
Storage temperature | -30 °C...60 °C |
Operating temperature | -30 °C...60 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
ATEX - dust labelling |
IEC Ex BAS 18.0085X
Ex ia IIIC T85 °C Da (-30 °C≤Ta≤50 °C) |
ATEX - gas labelling |
18ATEX0141X
II 1GD Ex ia II T6 Ga (-30 °C≤Ta≤50 °C) |
Input power, max. PI | 2 W |
Input voltage, max. Ui | 50 V |
Input current, max. Ii | 0.8 A |
Internal capacity, max. CI | 0 nF |
Internal inductance, max. LI | 60 µH |
Colour | silver |
Design |
straight
G 1/2 (BSP 1/2) |
FIELD BUS FOUNDATION BUS H1 compatible | According to IEC 61158-2 |
Protection degree | IP67 |
Segment | Measurement - Monitoring - Setting |
Version | Stainless steel screw mounting housing |
Dielectric strength at FG against PE | ≥ 500 V |
Discharge current Imax (8/20µs) wire-PE | 10 kA |
Discharge current Imax (8/20µs) wire-wire | 10 kA |
Discharge current In (8/20µs) wire-PE | 5 kA |
Discharge current In (8/20µs) wire-wire | 5 kA |
Frequency range, max. | 30 MHz |
Frequency range, min. | 0 Hz |
Input voltage, max. Ui | 50 V |
Insertion loss | 30 MHz |
Lightning test current, Iimp (10/350 µs) Wire-PE | 1 kA |
Lightning test current, Iimp (10/350 µs) wire-wire | 1 kA |
Protection level UP (typ.) | < 1300 V |
Protection level, UP wire - PE | 864 V |
Protection level, UP wire - wire | 44 V |
Rated voltage (DC) | 24 V |
Rated voltage (DC), max. | 33 V |
Requirements category acc. to IEC 61643-21 |
D1
C1 C2 C3 |
Response time | < 1 ns |
Standards |
IEC 61643-21
IEC 60079-0 IEC 60079-11 |
Cross-section | 1 mm² |
Wire connection method | Cable length: 250 mm (min.) |
Protection degree | IP67 |
Colour | silver |
ATEX - dust labelling |
IEC Ex BAS 18.0085X
Ex ia IIIC T85 °C Da (-30 °C≤Ta≤50 °C) |
ATEX - gas labelling |
18ATEX0141X
II 1GD Ex ia II T6 Ga (-30 °C≤Ta≤50 °C) |
Time interval | 5 years |
Approval/Certificate/Document of Conformity |
[IECEX](https://mdcop.weidmueller.com/mediadelivery/asset/900_96556)
[ATEX](https://mdcop.weidmueller.com/mediadelivery/asset/900_96557) [EU_Konformitätserklärung / EU_Declaration_of_Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_79208) |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_79196) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000943 |
ETIM 7.0 | EC000943 |
ETIM 8.0 | EC000943 |
ETIM 9.0 | EC000943 |
ECLASS 9.0 | 27-13-08-07 |
ECLASS 9.1 | 27-13-08-07 |
ECLASS 10.0 | 27-13-08-07 |
ECLASS 11.0 | 27-13-08-07 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
Approvals |     |
ROHS | Conform |