Properties
Version | Terminal rail fixing, Surge protection, 802.3 bt at Type 1, 802.3 bt at Type 2, 802.3 bt at Type 3, 802.3 bt at Type 4, Cat.5e |
Order No. | 2916360000 |
Type | VDATA CAT5E |
GTIN (EAN) | 4099986545519 |
Qty. | 1 items |
Depth | 46 mm |
Depth (inches) | 1.811 inch |
Height | 75 mm |
Height (inches) | 2.953 inch |
Width | 19 mm |
Width (inches) | 0.748 inch |
Net weight | 118 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...80 °C |
Humidity | 0...95 % (no condensation) |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | Silver grey |
Design |
miscellaneous
Adapter plug |
Operating altitude | ≤ 2000 m |
Protection degree | IP20 |
Rail |
TS 35 x 15
TS 35 x 7.5 |
Segment | Data surge protection |
Version |
802.3 bt at Type 1
802.3 bt at Type 2 802.3 bt at Type 3 802.3 bt at Type 4 Cat.5e |
Pollution severity | 2 |
Surge voltage category | III |
Discharge current Imax (8/20µs) wire-PE | 10 kA |
Discharge current In (8/20µs) wire-PE | 10 kA |
Discharge current In (8/20µs) wire-wire | 1.5 kA |
Discharge current, Iimp (10/350 µs) | 1 kA |
Frequency range, max. | 100 MHz |
Lightning test current, Iimp (10/350 µs) Wire-PE | 1 kA |
Max. continuous voltage, Uc (AC) | 48 V |
Max. continuous voltage, Uc (DC) | 72 V |
Protection level, UP wire - PE | 550 V |
Protection level, UP wire - wire | 600 V |
Rated current IN | 1 A |
Rated voltage (DC) | 48 V |
Requirements category acc. to IEC 61643-21 |
D1
C1 C2 C3 |
Response time | <1 ns |
Standards | IEC 61643-21 |
Surge current-carrying capacity C2 | 10 kA |
Surge current-carrying capacity D1 | 1 kA 10/350 μs |
Voltage type | AC/DC |
Volume resistance | <0.1 Ω |
Wire-PE capacitance @ 1 MHz, 1 Vrms | 20 pF |
Wire-wire capacitance @ 1 MHz, 1 Vrms | 30 pF |
Type of connection | RJ45-Port |
Voltage type | AC/DC |
Protection degree | IP20 |
Colour | Silver grey |
Time interval | 5 years |
Approval/Certificate/Document of Conformity | [EU_Konformitätserklärung / EU_Declaration_of_Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_298629) |
User Documentation | [Beipackzettel / Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_38520) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000943 |
ETIM 7.0 | EC000943 |
ETIM 8.0 | EC000943 |
ETIM 9.0 | EC000943 |
ECLASS 9.0 | 27-13-08-07 |
ECLASS 9.1 | 27-13-08-07 |
ECLASS 10.0 | 27-13-08-07 |
ECLASS 11.0 | 27-13-08-07 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
ROHS | Conform |