Properties
Version | Measuring transformer disconnect terminal |
Order No. | 8000145580 |
Type | VDEFNNPUSHIN |
GTIN (EAN) | 4099987147828 |
Qty. | 1 items |
Net weight | 628 g |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 7.0 | EC000902 |
ETIM 8.0 | EC000902 |
ETIM 9.0 | EC000902 |
ECLASS 11.0 | 27-14-11-26 |
ECLASS 12.0 | 27-14-11-26 |
ECLASS 13.0 | 27-25-01-09 |
ECLASS 14.0 | 27-25-01-09 |