Properties
Version | cable lug, terminal end,Insulated cable connector,10 mm²,10 mm² |
Order No. | 1491610000 |
Type | VEI/-10 |
GTIN (EAN) | 4050118301397 |
Qty. | 50 items |
Net weight | 2.64 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Conductor cross-section | 10 mm² |
Conductor cross-section, max. | 10 mm² |
Identification colour | transparent |
Inside diameter of collar (d4) | 11.8 mm |
Inside diameter of shaft (d1) | 5 mm |
Insulation | Fully insulated |
Length 1 (I1) | 22 mm |
Length 2 (I2) | 8 mm |
Material/plastic | PA |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001059 |
ETIM 7.0 | EC001059 |
ETIM 8.0 | EC001059 |
ETIM 9.0 | EC001059 |
ECLASS 9.0 | 27-40-02-12 |
ECLASS 9.1 | 27-40-02-12 |
ECLASS 10.0 | 27-40-02-12 |
ECLASS 11.0 | 27-40-02-12 |
ECLASS 12.0 | 27-40-02-12 |
ECLASS 13.0 | 27-40-02-12 |
ECLASS 14.0 | 27-40-02-12 |
ROHS | Conform |