Properties
Version | Heavy-duty connectors, Accessories, Cable glands, Polycarbonate |
Order No. | 2715990000 |
Type | VG 16 HQ K68 4-6.5 |
GTIN (EAN) | 4050118769821 |
Qty. | 1 items |
Net weight | 12.2 g |
Limit temperature | -20 °C ... 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
AF size | 27 mm |
Cable glands | PG 16 |
External thread | PG 16 |
Internal thread | PG 16 |
Material | Polycarbonate |
Protection degree | IP68 |
Sealing | TPE |
Approval/Certificate/Document of Conformity | [Korean Registration of Broadcasting and Communication Equipments](https://mdcop.weidmueller.com/mediadelivery/asset/900_253005) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_224914) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2715990000) |
Product Change Notification |
[20210205 Technical change to HQ Cable Glands](https://mdcop.weidmueller.com/mediadelivery/asset/900_190957)
[20210205 Technische Änderung zu HQ Kabelverschraubung](https://mdcop.weidmueller.com/mediadelivery/asset/900_190958) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-32 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-01 |
ECLASS 13.0 | 27-14-08-01 |
ECLASS 14.0 | 27-14-08-01 |
ROHS | Conform |
Is accessory of
-
Item No.:1003070000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16
-
Item No.:1003090000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16
ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQPlastic housingHoodPlug housing, cable entry at top
ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQPlastic housingHoodPlug housing, cable entry sideways