Properties
Version | VG MS ZE (standard brass cable gland strain relief), Cable glands, straight, PG 21, 7 mm, OD min. 9 - OD max. 19 mm, IP65, Brass, nickel-plated |
Order No. | 1718850000 |
Type | VG 21-MS54-ZE |
GTIN (EAN) | 4008190352073 |
Qty. | 50 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.08.2024 |
Alternative product | [1569110000](~/p/1569110000) |
Height | 31 mm |
Height (inches) | 1.22 inch |
Length | 38 mm |
Length (inches) | 1.496 inch |
Net weight | 92.2 g |
Operating temperature | -20 °C...80 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | b5ff1f66-ddba-4739-9fc0-0521ddb52139 |
AF size | 34 mm |
AF size 1 | 34 mm |
AF size 2 | 30 mm |
Cable glands |
PG
PG 21 |
Clamping range, strain relief, max. | 21 mm |
Clamping range, strain relief, min. | 12 mm |
External thread | PG 21 |
Halogen | No |
Length of thread | 7 mm |
Material | Brass, nickel-plated |
Operating temperature range, max. | 80 °C |
Operating temperature range, min. | -20 °C |
Outer cable diameter, max. | 19 mm |
Outer cable diameter, min. | 9 mm |
Pitch of thread | 1.59 mm |
Protection degree | IP54 |
Protection degree with GWDR | IP65 |
Seal insert | NBR |
Sealing | NBR |
Torque for cap nut, max. | 6.7 Nm |
Torque for cap nut, min. | 6.7 Nm |
Torque for connecting adapter, max. | 10 Nm |
Torque for connecting adapter, min. | 10 Nm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1718850000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-32 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-01 |
ECLASS 13.0 | 27-14-08-01 |
ECLASS 14.0 | 27-14-08-01 |
ROHS | Conform |
Accessories
-
Item No.:1719590000Packaging unit:100 PC
GWDR NP (flat gasket - neoprene), Sealing ring, PG 21, Neoprene
-
Item No.:1719490000Packaging unit:100 PC
GWDR PO (flat gasket - polyethylene), Sealing ring, PG 21, Polyethylene
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesSealing ringsNeoprene flat gasket - GWDR NP
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesSealing ringsPolyethylene flat gasket - GWDR PO