Properties
Version | VG K (standard plastic cable gland), Cable glands, straight, PG 7, 8 mm, OD min. 3 - OD max. 6.5 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6 |
Order No. | 1568970000 |
Type | VG 7-K68 |
GTIN (EAN) | 4008190175580 |
Qty. | 100 items |
Height | 22 mm |
Height (inches) | 0.866 inch |
Length | 30 mm |
Length (inches) | 1.181 inch |
Net weight | 2.9 g |
Operating temperature | -40 °C...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Approval conditions |
DNV
UL cULus |
Certificate no. cable gland (cULus) | E-199260 - BS 11 |
Certificate no. cable gland (UL) | E-199260 - BS 11 |
Type 4X | |
AF size | 15 mm |
AF size 1 | 15 mm |
Cable glands | PG |
External thread | PG 7 |
Halogen | Yes |
Length of thread | 8 mm |
Material | Polyamide 6 |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Outer cable diameter, max. | 6.5 mm |
Outer cable diameter, min. | 3 mm |
Pitch of thread | 1.27 mm |
Protection degree |
IP67
IP68 - 5 bar (30 min.) |
Protection degree with GWDR |
IP54
IP66 IP67 IP68 - 5 bar (30 min.) |
Seal insert | CR |
Silicone | No |
Tightening torque | 1.5 Nm |
Torque for cap nut, max. | 2.5 Nm |
Torque for cap nut, min. | 1.5 Nm |
Torque for connecting adapter, max. | 2 Nm |
Torque for connecting adapter, min. | 1 Nm |
Torque for lock nut, max. | 2 Nm |
Torque for lock nut, min. | 1 Nm |
UL 94 flammability rating | V-2 |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity - Standard plastic cable gland made from Polyamide 6 - DE PS2480 210608 002ISS00](https://mdcop.weidmueller.com/mediadelivery/asset/900_250922) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54365) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1568970000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1568970000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-32 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-01 |
ECLASS 13.0 | 27-14-08-01 |
ECLASS 14.0 | 27-14-08-01 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |