Properties
Version | VG Ex MS (Ex brass cable gland), Cable glands, straight, M 25, 16 mm, OD min. 10 - OD max. 18 mm, IP66, IP68, Brass, nickel-plated |
Order No. | 1460070000 |
Type | VG M25 EXE MS |
GTIN (EAN) | 4050118266214 |
Qty. | 20 items |
Height | 45.5 mm |
Height (inches) | 1.791 inch |
Length | 45.5 mm |
Length (inches) | 1.791 inch |
Net weight | 64.4 g |
Operating temperature | -40 °C...100 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | b5ff1f66-ddba-4739-9fc0-0521ddb52139 |
Certificate no. cable gland (ATEX) | IMQ 11 ATEX 038 X |
Certificate no. cable gland (GOST) | POCC TR.05.B04161 |
Identification |
Ex d IIC Gb
Ex e IIC Gb Ex tb IIIC Db IP66/68 |
AF size 1 | 28 mm |
AF size 2 | 28 mm |
Cable glands | metric |
Clamp insert | Neoprene |
External thread | M 25 |
Halogen | Yes |
Installation guidelines | See assembly instructions |
Length of thread | 16 mm |
Material | Brass, nickel-plated |
Note: protection class | Please observe the information in the installation instructions. |
O-Ring | NBR |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Outer cable diameter, max. | 18 mm |
Outer cable diameter, min. | 10 mm |
Pitch of thread | 1.5 mm |
Protection degree |
IP66
IP68 - 6 bar (30 min.) |
Protection degree with GWDR |
IP66
IP68 |
Seal insert | CR |
Standards |
EN 60079-0
EN 60079-1 EN 60079-7 EN 60079-11 EN 60079-31 |
Product information |
For enclosure wall thicknesses less than or equal to 3 mm (e.g. Klippon STB enclosures), an additional flat gasket must be used - GWDR NP. Additional flat gaskets are included in the packaging unit. |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54198) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1460070000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1460070000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-34 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-04 |
ECLASS 13.0 | 27-14-08-04 |
ECLASS 14.0 | 27-14-08-04 |
Approvals | EAC; ATEX |
ROHS | Conform |