Properties
Version | VG EMV GEN 1 (EMC cable gland with clamping cage), Cable glands, straight, M 32, 8, OD min. 15 - OD max. 21 mm, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated |
Order No. | 1909530000 |
Type | VG M32 - MS 1/EMV |
GTIN (EAN) | 4032248536450 |
Qty. | 10 items |
Height | 38 mm |
Height (inches) | 1.496 inch |
Length | 46 mm |
Length (inches) | 1.811 inch |
Net weight | 88 g |
Operating temperature | -40 °C...100 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | b5ff1f66-ddba-4739-9fc0-0521ddb52139 |
Approval conditions |
DNV
UL cULus |
Certificate no. cable gland (cULus) | E-199260 |
Certificate no. cable gland (GERMLLOYD) | E-14047 |
Certificate no. cable gland (UL) | E-199260 |
AF size | 34 mm |
AF size 1 | 34 mm |
AF size 2 | 34 mm |
Cable glands |
metric
M 32 |
Clamp insert | Polyamide |
External thread | M 32 |
Halogen | Yes |
Length of thread | 8 mm |
Material | Brass, nickel-plated |
O-Ring | NBR |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Outer cable diameter, max. | 21 mm |
Outer cable diameter, min. | 15 mm |
Pitch of thread | 1.5 mm |
Protection class (UL) | Type 4X |
Protection degree |
IP68 - 5 bar (30 min.)
IP69K |
Protection degree with GWDR |
IP68 - 5 bar (30 min.)
IP69K |
Seal insert | CR |
Sealing | NBR |
Shield diameter, max. | 21 mm |
Shield diameter, min. | 13.5 mm |
Tightening torque | 8 Nm |
Torque for cap nut, max. | 15.5 Nm |
Torque for cap nut, min. | 14.5 Nm |
Torque for connecting adapter, max. | 8.5 Nm |
Torque for connecting adapter, min. | 7.5 Nm |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity - EMC brass nickel plated cable gland - DE PS2480 210608 004ISS00](https://mdcop.weidmueller.com/mediadelivery/asset/900_250924) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_71255) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1909530000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1909530000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-32 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-01 |
ECLASS 13.0 | 27-14-08-01 |
ECLASS 14.0 | 27-14-08-01 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Accessories
-
Item No.:1777650000Packaging unit:50 PC
SKMU MS EMV (brass locknut - EMC), Locknut, M 32, 4.1 mm, Brass, nickel-plated
-
Item No.:1076650000Packaging unit:25 PC
KSWN (flat gasket - nylon), Sealing ring, M 32, Nylon 6
-
Item No.:1736260000Packaging unit:50 PC
GWDR NP (flat gasket - neoprene), Sealing ring, M 32, Neoprene
-
Item No.:1777960000Packaging unit:50 PC
GWDR PO (flat gasket - polyethylene), Sealing ring, M 32, Polyethylene
Is accessory of
-
Item No.:2544020000Packaging unit:1 PC
HDC enclosures, Size: 4, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, Side-locking clamp on lower side, high, Size of cable entries: M 32
-
Item No.:2544010000Packaging unit:1 PC
HDC enclosures, Size: 4, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, Side-locking clamp on lower side, high, Size of cable entries: M 32
-
Item No.:2543980000Packaging unit:1 PC
HDC enclosures, Size: 4, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, End-locking clamp, lower side, high, Size of cable entries: M 32
-
Item No.:2544000000Packaging unit:1 PC
HDC enclosures, Size: 4, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, End-locking clamp, lower side, high, Size of cable entries: M 32
-
Item No.:2543970000Packaging unit:1 PC
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, End-locking clamp, lower side, high, Size of cable entries: M 32
-
Item No.:2543960000Packaging unit:1 PC
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, End-locking clamp, lower side, high, Size of cable entries: M 32