Properties
Version | VG EMV GEN 4 (EMC cable gland with clamping cage), Cable glands, straight, M 40, 15, OD min. 23 - OD max. 32 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated |
Order No. | 2766340000 |
Type | VG M40 EMV-4/15 MS 23-32 |
GTIN (EAN) | 4064675027195 |
Qty. | 5 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.08.2024 |
Alternative product | [2435190000](~/p/2435190000) |
Height | 60.5 mm |
Height (inches) | 2.382 inch |
Net weight | 291 g |
Operating temperature | -40 °C...100 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | b5ff1f66-ddba-4739-9fc0-0521ddb52139 |
Approval conditions |
DNV
UL cULus |
Certificate no. cable gland (GERMLLOYD) | E-14047 |
Type 4X | |
AF size | 50 mm |
AF size 1 | 50 mm |
AF size 2 | 50 mm |
Cable glands |
metric
M 40 |
External thread | M 40 |
Halogen | Yes |
Length of thread | 15 mm |
Material | Brass, nickel-plated |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Outer cable diameter, max. | 32 mm |
Outer cable diameter, min. | 23 mm |
Pitch of thread | 1.5 mm |
Protection degree |
IP66
IP68 - 5 bar (30 min.) IP69K |
Protection degree with GWDR |
IP54
IP66 IP67 IP68 - 5 bar (30 min.) IP69K |
Seal insert | CR |
Sealing | NBR |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity - EMC brass nickel plated cable gland - DE PS2480 210608 004ISS00](https://mdcop.weidmueller.com/mediadelivery/asset/900_250924) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-32 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-01 |
ECLASS 13.0 | 27-14-08-01 |
ECLASS 14.0 | 27-14-08-01 |
ROHS | Conform |