Properties
Version | VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 40, 18 mm, OD min. 23 - OD max. 32 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6 |
Order No. | 2722040000 |
Type | VG M40 EXE 23-32 CR7J G4 |
GTIN (EAN) | 4050118821277 |
Qty. | 10 items |
Height | 55.9 mm |
Height (inches) | 2.201 inch |
Length | 50 mm |
Length (inches) | 1.968 inch |
Net weight | 89 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Approval conditions |
ATEX
IECEX |
Certificate no. cable gland (ATEX) | IMQ 13 ATEX 010 X |
Certificate no. cable gland (IECEx) | IECEx IMQ 13.0003X |
Identification |
Ex eb llC Gb
Ex tb IIIC Db IP66/68 |
AF size 1 | 53 mm |
AF size 2 | 53 mm |
Cable glands | metric |
Explosion protection type | Improved safety Ex e |
External thread | M 40 |
Halogen | Yes |
Impact resistance | 7 joules in acc. with IEC 60079-0 |
Installation guidelines | See assembly instructions |
Length of thread | 18 mm |
Material | Polyamide 6 |
Operating temperature range, max. | 70 °C |
Operating temperature range, min. | -40 °C |
Outer cable diameter, max. | 32 mm |
Outer cable diameter, min. | 23 mm |
Pitch of thread | 1.5 mm |
Protection degree |
IP54
IP66 IP67 IP68 - 5 bar (30 min.) |
Protection degree with GWDR |
IP54
IP66 IP67 IP68 - 5 bar (30 min.) |
Seal insert | CR |
Sealing | CR |
Standards |
IEC 60079-0
EN 60079-0 IEC 60079-7 EN 60079-7 EN 60079-31 IEC 60079-31 |
Tightening torque | 17.5 Nm |
Torque for cap nut, max. | 19 Nm |
Torque for cap nut, min. | 16 Nm |
Torque for connecting adapter, max. | 19 Nm |
Torque for connecting adapter, min. | 16 Nm |
UL 94 flammability rating | HB |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_205984) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2722040000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-34 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-02 |
ECLASS 13.0 | 27-14-08-02 |
ECLASS 14.0 | 27-14-08-02 |
Approvals | CE; EAC; ATEX; IECEX; INMETRO |
ROHS | Conform |