VG M40 EXE 23-32 SI7J G4

VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 40, 18 mm, OD min. 23 - OD max. 32 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6

Item No. 2722180000

Approvals

Approvals
Approvals
ROHS

General ordering data

Versión
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Height
Height (inches)
Length
Length (inches)
Net weight

Temperatures

Operating temperature

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

Certificate numbers cable gland

Approval conditions
Certificate no. cable gland (ATEX)
Certificate no. cable gland (IECEx)
Certificate no. cable gland (INMETRO)
Identification

General information

AF size 1
AF size 2
Basic material
Cable gland
Explosion protection type
External thread
Halogen
Impact resistance
Installation guidelines
Length of thread
Operating temperature range, max.
Operating temperature range, min.
Outer cable diameter, max.
Outer cable diameter, min.
Pitch of thread
Protection degree
Protection degree with GWDR
Seal insert
Sealing
Standards
Tightening torque
Torque for cap nut, max.
Torque for cap nut, min.
Torque for connecting adapter, max.
Torque for connecting adapter, min.
UL 94 flammability rating

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0