Properties
Version | VG MS (standard brass cable gland), Cable glands, straight, M 50, 9 mm, OD min. 22 - OD max. 32 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated |
Order No. | 1772260000 |
Type | VG M50 - MS 68 |
GTIN (EAN) | 4032248129911 |
Qty. | 5 items |
Height | 48 mm |
Height (inches) | 1.89 inch |
Length | 57 mm |
Length (inches) | 2.244 inch |
Net weight | 280.2 g |
Operating temperature | -40 °C...100 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | b5ff1f66-ddba-4739-9fc0-0521ddb52139 |
Approval conditions |
DNV
UL cULus |
Certificate no. cable gland (cULus) | E-199260 |
Certificate no. cable gland (GERMLLOYD) | E-14047 |
Certificate no. cable gland (UL) | E-199260 |
AF size | 50 mm |
AF size 1 | 50 mm |
AF size 2 | 55 mm |
Cable glands | M 50 |
Clamp insert | Polyamide |
External thread | M 50 |
Halogen | Yes |
Length of thread | 9 mm |
Material | Brass, nickel-plated |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Outer cable diameter, max. | 32 mm |
Outer cable diameter, min. | 22 mm |
Pitch of thread | 1.5 mm |
Protection class (UL) | Type 4X |
Protection degree |
IP54
IP66 IP67 IP68 - 5 bar (30 min.) |
Protection degree with GWDR |
IP54
IP66 IP67 IP68 - 5 bar (30 min.) |
Seal insert | NBR |
Sealing | NBR |
Tightening torque | 18 Nm |
Torque for cap nut, max. | 43 Nm |
Torque for cap nut, min. | 41 Nm |
Torque for connecting adapter, max. | 18.5 Nm |
Torque for connecting adapter, min. | 17.5 Nm |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity - Standard brass nickel plated cable gland - DE PS2480 210608 003ISS00](https://mdcop.weidmueller.com/mediadelivery/asset/900_250925) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54428) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1772260000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1772260000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-32 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-01 |
ECLASS 13.0 | 27-14-08-01 |
ECLASS 14.0 | 27-14-08-01 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |