Properties
Version | VG K (standard plastic cable gland), Cable glands, straight, M 63, 18 mm, OD min. 34 - OD max. 44 mm, Polyamide 6 |
Order No. | 1909750000 |
Type | VG M63-K67 |
GTIN (EAN) | 4032248536672 |
Qty. | 10 items |
Height | 53 mm |
Height (inches) | 2.087 inch |
Length | 71 mm |
Length (inches) | 2.795 inch |
Net weight | 100.1 g |
Operating temperature | -20 °C...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
AF size 1 | 65 mm |
Cable glands | metric |
External thread | M 63 |
Halogen |
No
Yes |
Length of thread | 18 mm |
Material | Polyamide 6 |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -20 °C |
Outer cable diameter, max. | 44 mm |
Outer cable diameter, min. | 34 mm |
Pitch of thread | 1.5 mm |
Protection degree | IP67 |
Seal insert | NBR |
Silicone | No |
Standards | EN/IEC 62444 |
Tightening torque | 12 Nm |
Torque for cap nut, max. | 20.5 Nm |
Torque for cap nut, min. | 19.5 Nm |
Torque for connecting adapter, max. | 12.5 Nm |
Torque for connecting adapter, min. | 11.5 Nm |
Torque for lock nut, max. | 12.5 Nm |
Torque for lock nut, min. | 11.5 Nm |
UL 94 flammability rating | V-2 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54503) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1909750000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1909750000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-32 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-01 |
ECLASS 13.0 | 27-14-08-01 |
ECLASS 14.0 | 27-14-08-01 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |