Properties
Version | VG K (standard plastic cable gland), Cable glands, straight, PG 13.5, 10 mm, OD min. 6 - OD max. 12 mm, Polyamide 6 |
Order No. | 1909790000 |
Type | VG PG13.5-K67 |
GTIN (EAN) | 4032248536719 |
Qty. | 50 items |
Height | 29 mm |
Height (inches) | 1.142 inch |
Length | 39 mm |
Length (inches) | 1.535 inch |
Net weight | 9.82 g |
Operating temperature | -20 °C...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
AF size 1 | 24 mm |
Cable glands | PG |
External thread | PG 13.5 |
Halogen |
No
Yes |
Length of thread | 10 mm |
Material | Polyamide 6 |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -20 °C |
Outer cable diameter, max. | 12 mm |
Outer cable diameter, min. | 6 mm |
Pitch of thread | 1.41 mm |
Protection degree | IP67 |
Seal insert | NBR |
Silicone | No |
Tightening torque | 3 Nm |
Torque for cap nut, max. | 4.5 Nm |
Torque for cap nut, min. | 3.5 Nm |
Torque for connecting adapter, max. | 3.5 Nm |
Torque for connecting adapter, min. | 2.5 Nm |
Torque for lock nut, max. | 3.5 Nm |
Torque for lock nut, min. | 2.5 Nm |
UL 94 flammability rating | V-2 |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity - Standard plastic cable gland made from Polyamide 6 - DE PS2480 220224 001ISS00](https://mdcop.weidmueller.com/mediadelivery/asset/900_322728) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64748) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1909790000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1909790000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-32 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-01 |
ECLASS 13.0 | 27-14-08-01 |
ECLASS 14.0 | 27-14-08-01 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Accessories
-
Item No.:1719570000Packaging unit:100 PC
GWDR NP (flat gasket - neoprene), Sealing ring, PG 13.5, Neoprene
-
Item No.:1697470000Packaging unit:100 PC
SKMU PA (plastic locknut), Locknut, PG 13.5, 6 mm, Polyamid 6 (PA6 - GF30)
-
Item No.:1719470000Packaging unit:100 PC
GWDR PO (flat gasket - polyethylene), Sealing ring, PG 13.5, Polyethylene
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesSealing ringsNeoprene flat gasket - GWDR NP
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesLocknutsPlastic lock nuts, grey
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesSealing ringsPolyethylene flat gasket - GWDR PO