Egenskaber
Version | Heavy-duty connectors, Accessories, Cable glands, Polycarbonate |
Order No. | 1045530000 |
Type | VG16 HQ K68 9-12SH |
GTIN (EAN) | 4032248779437 |
Qty. | 50 Styk |
Net weight | 0,245 g |
Limit temperature | -20 °C ... 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
AF size | 30 mm |
Cable glands | PG 16 |
External thread | PG 16 |
Material | Polycarbonate |
Protection degree | IP68 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_224707) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1045530000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1045530000) |
Product Change Notification |
[20210205 Technical change to HQ Cable Glands](https://mdcop.weidmueller.com/mediadelivery/asset/900_190957)
[20210205 Technische Änderung zu HQ Kabelverschraubung](https://mdcop.weidmueller.com/mediadelivery/asset/900_190958) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-32 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-01 |
ECLASS 13.0 | 27-14-08-01 |
ECLASS 14.0 | 27-14-08-01 |
ROHS | Conform |
Tilbehør
-
Produkt ID:1003090000Pakningsenhed:1 Styk
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16
-
Produkt ID:1003110000Pakningsenhed:1 Styk
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16
-
Produkt ID:1003120000Pakningsenhed:1 Styk
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16
-
Produkt ID:1003070000Pakningsenhed:1 Styk
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16
Er tilbehør til
-
Produkt ID:1003110000Pakningsenhed:1 Styk
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16
-
Produkt ID:1003070000Pakningsenhed:1 Styk
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16
-
Produkt ID:1003090000Pakningsenhed:1 Styk
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16
-
Produkt ID:1003120000Pakningsenhed:1 Styk
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16