Properties
Version | Heavy-duty connectors, Accessories, Cable glands, Stainless steel 1.4305 (303) |
Order No. | 1193590000 |
Type | VGM40-SS68 20-32 BG |
GTIN (EAN) | 4032248976614 |
Qty. | 10 items |
Length | 43 mm |
Length (inches) | 1.693 inch |
Net weight | 166.4 g |
Limit temperature | -40 °C ... 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
AF size | 45 mm |
Cable glands | M 40 |
External thread | M 40 |
Length of thread | 8 mm |
Material | Stainless steel 1.4305 (303) |
O-Ring | Silicone |
Protection degree | IP68 - 15 bar |
Standards | EN 45545-2:2013 |
UL 94 flammability rating | V-0 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_68073) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1193590000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1193590000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-32 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-01 |
ECLASS 13.0 | 27-14-08-01 |
ECLASS 14.0 | 27-14-08-01 |
ROHS | Conform |