Properties
Version | Connecting sleeve (terminal), when screwed in, Width: 5 mm, Height: 12.5 mm, Depth: 5 mm, Number of poles: 1, Cu Zn |
Order No. | 9502690000 |
Type | VH 12.5/5/3.4 NI |
GTIN (EAN) | 4008190550653 |
Qty. | 50 items |
Available until | 29.07.2022 |
Depth | 5 mm |
Depth (inches) | 0.197 inch |
Height | 12.5 mm |
Height (inches) | 0.492 inch |
Width | 5 mm |
Width (inches) | 0.197 inch |
Net weight | 1.089 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Cu Zn |
Colour | grey |
Version | for cross-connection link |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Number of cross-connected terminals | 1 |
Type | Cross-connector |
Installation advice | Direct mounting |
Number of poles | 1 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66828) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.9502690000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9502690000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |
Is accessory of
-
Item No.:9502610000Packaging unit:25 PC
Feed-through terminal block, Screw connection, beige, 10 mm², 57 A, 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-0, 5VB, Ceramic, 250 °C
-
Item No.:1598090000Packaging unit:25 PC
Feed-through terminal block, Screw connection, white, 10 mm², 57 A, 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-0, 5VB, Ceramic, 250 °C
Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Feed-through terminal blocks1-tier10 mm²