Properties
Version | Connecting sleeve (terminal), Height: 5 mm, Width: 5 mm, Depth: 12.5 mm, Copper |
Order No. | 0300800000 |
Type | VH 12.5/5/3.4 |
GTIN (EAN) | 4008190056179 |
Qty. | 50 items |
Depth | 12.5 mm |
Depth (inches) | 0.492 inch |
Height | 5 mm |
Height (inches) | 0.197 inch |
Width | 5 mm |
Width (inches) | 0.197 inch |
Diameter | 5.5 mm |
Net weight | 1.11 g |
Storage temperature | -25 °C...55 °C |
REACH SVHC | Lead 7439-92-1 |
SCIP | 73c55621-8329-401d-bde2-7fd78e0e60e4 |
Material | Copper |
Colour | grey |
Version | for cross-connection link |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Type | Cross-connector |
Diameter | 5.5 mm |
TS 32 offset | 32.5 mm |
Installation advice | Direct mounting |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_74444) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0300800000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0300800000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=0300800000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ROHS | Conform |