Properties
Version | Connecting sleeve (terminal), when screwed in, Width: 4.9, Height: 4.9 mm, Depth: 13.5 mm, Number of poles: 1, Copper |
Order No. | 0248500000 |
Type | VH 13.5/4.9/3.3 |
GTIN (EAN) | 4008190022723 |
Qty. | 100 items |
Depth | 13.5 mm |
Depth (inches) | 0.531 inch |
Height | 4.9 mm |
Height (inches) | 0.193 inch |
Width | 4.9 |
Width (inches) | 0.193 inch |
Diameter | 4.9 mm |
Net weight | 0.9 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Copper |
Colour | grey |
Version | for cross-connection link |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Number of cross-connected terminals | 1 |
Type | Cross-connector |
Diameter | 4.9 mm |
TS 32 offset | 32.5 mm |
Installation advice | Direct mounting |
Number of poles | 1 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_58885) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0248500000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0248500000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |
Is accessory of
-
Item No.:9501160000Packaging unit:50 PC
Feed-through terminal block, Screw connection, beige / yellow, 4 mm², 32 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35, V-2, PA 66, 100 °C
-
Item No.:1716240000Packaging unit:100 PC
Feed-through terminal block, Screw connection, beige / yellow, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66, 100 °C
-
Item No.:0128380000Packaging unit:100 PC
Feed-through terminal block, Screw connection, blue, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66, 100 °C
-
Item No.:0168860000Packaging unit:100 PC
Feed-through terminal block, Screw connection, beige / yellow, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66, 100 °C
-
Item No.:9520360000Packaging unit:100 PC
Feed-through terminal block, Screw connection, beige / yellow, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66, 100 °C
-
Item No.:0128360000Packaging unit:100 PC
Feed-through terminal block, Screw connection, beige / yellow, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66, 100 °C
-
Item No.:0443680000Packaging unit:100 PC
Feed-through terminal block, Screw connection, blue, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-2, PA 66, 100 °C
-
Item No.:0443660000Packaging unit:100 PC
Feed-through terminal block, Screw connection, beige / yellow, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-2, PA 66, 100 °C
-
Item No.:1323660000Packaging unit:50 PC
Feed-through terminal block, Screw connection, orange, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-2, PA 66, 100 °C
-
Item No.:1887220000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 6 mm², 41 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-0, Wemid, 120 °C
-
Item No.:0497560000Packaging unit:50 PC
Feed-through terminal block, Screw connection, beige / yellow, 4 mm², 32 A, 630 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66, 100 °C
-
Item No.:1887210000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2