Properties
Version | Connecting sleeve (terminal), when screwed in, Width: 5 mm, Height: 5 mm, Depth: 16.1 mm, Number of poles: 1, Cu Zn |
Order No. | 0309700000 |
Type | VH 16.1/5/3.4 |
GTIN (EAN) | 4008190037024 |
Qty. | 50 items |
Depth | 16.1 mm |
Depth (inches) | 0.634 inch |
Height | 5 mm |
Height (inches) | 0.197 inch |
Width | 5 mm |
Width (inches) | 0.197 inch |
Diameter | 5 mm |
Net weight | 1.45 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 73c55621-8329-401d-bde2-7fd78e0e60e4 |
Material | Cu Zn |
Colour | grey |
Version | for cross-connection link |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Number of cross-connected terminals | 1 |
Type | Cross-connector |
Diameter | 5 mm |
Installation advice | Direct mounting |
Number of poles | 1 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_58984) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0309700000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0309700000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |
Is accessory of
-
Item No.:1938820000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1019710000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1345280000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1062520000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1019690000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1018100000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1019670000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1934810000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1019680000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1934790000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1934820000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1934800000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1754970000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 32, 2
-
Item No.:1754960000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 32, 2
-
Item No.:1934830000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 6 mm², 41 A, 630 V, Number of connections: 2, Number of levels: 1, TS 32, TS 35, V-0, Wemid, 120 °C