VH 17/8.2/5.2

Connecting sleeve (terminal), Height: 8 mm, Width: 8 mm, Depth: 17 mm, Cu Zn

Item No. 0267000000

Properties

Is accessory of

    Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Feed-through terminal blocks1-tier35 mm²
  • SAK 35N/IK
    Item No.:
    0555760000
    Packaging unit:
    20 PC

    Feed-through terminal block, Screw connection, 35 mm², 800 V, 125 A, Number of connections: 2

  • SAK 35 BL
    Item No.:
    0303580000
    Packaging unit:
    20 PC

    Feed-through terminal block, Screw connection, 35 mm², 800 V, 125 A, Number of connections: 2

  • SAK 35N
    Item No.:
    0550660000
    Packaging unit:
    20 PC

    Feed-through terminal block, Screw connection, 35 mm², 800 V, 125 A, Number of connections: 2

  • SAK 35
    Item No.:
    0303560000
    Packaging unit:
    20 PC

    Feed-through terminal block, Screw connection, 35 mm², 800 V, 125 A, Number of connections: 2

  • SAKH 35 EP/SW
    Item No.:
    1596240000
    Packaging unit:
    20 PC

    Feed-through terminal block, Screw connection, 35 mm², 1000 V, 125 A, Number of connections: 2

  • Terminal BlocksAccessoriesCross-connectionsSAK-SeriesQL / SAK 35
  • QL 3 SAK35
    Item No.:
    0123700000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, Number of poles: 3, Pitch in mm (P): 18.00, Insulated: No, 99 A, grey

  • QL 4 SAK35N
    Item No.:
    0565100000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, Number of poles: 4, Pitch in mm (P): 8.00, Insulated: No, 99 A, grey

  • QL 10 SAK35
    Item No.:
    0338600000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, Number of poles: 10, Pitch in mm (P): 18.00, Insulated: No, 99 A, grey

  • QL 10 SAK35N
    Item No.:
    0565200000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, Number of poles: 10, Pitch in mm (P): 8.00, Insulated: No, 99 A, grey

  • QL 2 SAK35
    Item No.:
    0123600000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 8.00, Insulated: No, 99 A, grey

  • QL 4 SAK35
    Item No.:
    0123800000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, Number of poles: 4, Pitch in mm (P): 8.00, Insulated: No, 99 A, grey

  • QL 3 SAK35N
    Item No.:
    0565000000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, Number of poles: 3, Pitch in mm (P): 8.00, Insulated: No, 99 A, grey

  • QL 2 SAK35N
    Item No.:
    0564900000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 8.00, Insulated: No, 99 A, grey

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Feed-through terminal blocks1-tier35 mm²
  • SAK 35/35
    Item No.:
    0380760000
    Packaging unit:
    20 PC

    Feed-through terminal block, Screw connection, 35 mm², 800 V, 125 A, Number of connections: 2

  • SAK 35/35/IK
    Item No.:
    0582460000
    Packaging unit:
    20 PC

    Feed-through terminal block, Screw connection, 35 mm², 800 V, 125 A, Number of connections: 2

  • SAK 35N/35/IK
    Item No.:
    0608360000
    Packaging unit:
    20 PC

    Feed-through terminal block, Screw connection, 35 mm², 800 V, 125 A, Number of connections: 2

  • SAK 35N/35
    Item No.:
    0608260000
    Packaging unit:
    20 PC

    Feed-through terminal block, Screw connection, 35 mm², 800 V, 125 A, Number of connections: 2

  • SAK 35/35 BL
    Item No.:
    0380780000
    Packaging unit:
    20 PC

    Feed-through terminal block, Screw connection, 35 mm², 800 V, 125 A, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Feed-through terminal blocks1-tier10 mm²
  • SAKH 10 EP/SW
    Item No.:
    0126700000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 10 mm², 1000 V, 57 A, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Feed-through terminal blocks1-tier6 mm²
  • SAKH 6 EP/SW
    Item No.:
    0126600000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 6 mm², 1000 V, 41 A, Number of connections: 2