VH 19/5/3.4

Connecting sleeve (terminal), Height: 5 mm, Width: 5 mm, Depth: 17.5 mm, Cu Zn

Item No. 0285100000

Properties

Is accessory of

    Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier10 mm²5x25 fuse
  • SAKS 1/35/G25 DB
    Item No.:
    0501500000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 5 x 25, dark beige

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier10 mm²5x20 fuse
  • SAKS 1/35/G20
    Item No.:
    0501620000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 5 x 20, medium yellow

  • SAKS 1/35 G20 LD 24VDC
    Item No.:
    0225820000
    Packaging unit:
    10 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 10 mm², 24 V, G-Si. 5 x 20, medium yellow

  • SAKS 1/35/G20 DB
    Item No.:
    0501600000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 5 x 20, dark beige

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier10 mm²E 14 fuse
  • SAKS 4/35 DB
    Item No.:
    0501800000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, for screwable cross-connection, One end without connector, Screw connection, 10 mm², 400 V, 16 A, E14, dark beige

  • SAKS 4/35 USA
    Item No.:
    0178220000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, for screwable cross-connection, One end without connector, Screw connection, 10 mm², 400 V, 16 A, 10 x 38 mm, medium yellow

  • SAKS 4/35
    Item No.:
    0501820000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, for screwable cross-connection, One end without connector, Screw connection, 10 mm², 400 V, 16 A, E14, medium yellow

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Feed-through terminal blocks1-tier6 mm²
  • SAK 6N
    Item No.:
    0193260000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2

  • SAK 6N BL
    Item No.:
    0193280000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Feed-through terminal blocks1-tier10 mm²
  • SAK 10
    Item No.:
    0110060000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 10 mm², 800 V, 57 A, Number of connections: 2

  • SAK 10 BL
    Item No.:
    0110080000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 10 mm², 800 V, 57 A, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Feed-through terminal blocks1-tier10 mm²
  • SAK 10/35 BL
    Item No.:
    0443780000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 10 mm², 800 V, 57 A, Number of connections: 2

  • SAK 10/35
    Item No.:
    0443760000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 10 mm², 800 V, 57 A, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Feed-through terminal blocks1-tier16 mm²
  • SAK 16/35 PA/BL
    Item No.:
    0380680000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 16 mm², 1000 V, 76 A, Number of connections: 2

  • SAK 16/35 PA
    Item No.:
    0380660000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 16 mm², 1000 V, 76 A, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Feed-through terminal blocks1-tier6 mm²
  • SAK 6/35 PA/BL
    Item No.:
    0380580000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2

  • SAK 6/35 PA
    Item No.:
    0380560000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Feed-through terminal blocks1-tier16 mm²
  • SAK 16
    Item No.:
    0271060000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 16 mm², 1000 V, 76 A, Number of connections: 2

  • SAK 16 BL
    Item No.:
    0271080000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 16 mm², 1000 V, 76 A, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Feed-through terminal blocks1-tier4 mm²
  • SAK 4 BL
    Item No.:
    0128380000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 4 mm², 800 V, 32 A, Number of connections: 2

  • SAK 4 CUN
    Item No.:
    0168860000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 4 mm², 800 V, 32 A, Number of connections: 2

  • SAK 4
    Item No.:
    1716240000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 4 mm², 800 V, 32 A, Number of connections: 2

  • SAK 4
    Item No.:
    0128360000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 4 mm², 800 V, 32 A, Number of connections: 2

  • SAK 4 K.IN
    Item No.:
    9520360000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 4 mm², 800 V, 32 A, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Feed-through terminal blocks1-tier4 mm²
  • SAK 4/35
    Item No.:
    0443660000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 4 mm², 800 V, 32 A, Number of connections: 2

  • SAK 4/35 BL
    Item No.:
    0443680000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 4 mm², 800 V, 32 A, Number of connections: 2

  • SAK 4/35 OR
    Item No.:
    1323660000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 4 mm², 800 V, 32 A, Number of connections: 2