VH 25/5/3.4

SAK Series, Contact sleeve

Item No. 0553300000

Properties

Is accessory of

    Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32 / TS 35 EN combination foot:Fuse terminal blocks1-tier4 mm²5x20 fuse
  • ASK 1/EN LD 1D 230VAC
    Item No.:
    0225760000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 230 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • ASK 1/EN LD 15K 24VDC
    Item No.:
    0222760000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 24 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • ASK 1/EN BL
    Item No.:
    0474580000
    Packaging unit:
    100 PC

    Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 4 mm², 500 V, 6.3 A, G-Si. 5 x 20, blue

  • ASK 1/EN LD 4K7 24VDC
    Item No.:
    8050810000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 24 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • ASK 1/EN/VH
    Item No.:
    0456360000
    Packaging unit:
    100 PC

    Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 4 mm², 500 V, 19 A, G-Si. 5 x 20, beige

  • ASK 1/EN LD 1D 115VAC
    Item No.:
    0225560000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 115 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • ASK 1/EN/VH OR
    Item No.:
    0105260000
    Packaging unit:
    100 PC

    Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 4 mm², 500 V, 19 A, G-Si. 5 x 20, orange

  • ASK 1/EN LD 1D 24VAC
    Item No.:
    0222860000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 24 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • ASK 1/EN LD 56K 115VDC
    Item No.:
    0225460000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 115 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • ASK 1/EN
    Item No.:
    0474560000
    Packaging unit:
    100 PC

    Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 4 mm², 500 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • ASK 1/EN LD 120K 230VDC
    Item No.:
    0225660000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 230 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • ASK 1/EN DB
    Item No.:
    1750470000
    Packaging unit:
    100 PC

    Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 4 mm², 500 V, 6.3 A, G-Si. 5 x 20, dark beige

  • ASK 1/EN LD 1D 48VAC
    Item No.:
    0225360000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 48 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • ASK 1/EN LD 15K24VDC GR
    Item No.:
    1367400000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 24 V, 6.3 A, G-Si. 5 x 20, grey

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesDirect MountingFuse terminal blocks1-tier4 mm²5x20 fuse
  • ASK 1/DM
    Item No.:
    0376960000
    Packaging unit:
    100 PC

    Fuse terminal, Screw connection, Fuse isolator, One end without connector, Screw connection, 4 mm², 500 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32 / TS 35 EN combination foot:Fuse terminal blocks2-tier4 mm²5x20 fuse
  • KDKS1/EN LD 24 VAC
    Item No.:
    8148930000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 24 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • KDKS1/EN LD 230VAC
    Item No.:
    8148910000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 230 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • KDKS1/EN LD 24VDC
    Item No.:
    8146450000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 24 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks2-tier4 mm²5x20 fuse
  • KDKS1/35 LD 24VDC 4ZB
    Item No.:
    8215900000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, with LED, Screw connection, 4 mm², 24 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • KDKS 1/35
    Item No.:
    9503310000
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, Fuse isolator, One end without connector, Screw connection, 4 mm², 500 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • KDKS 1/PE/35
    Item No.:
    9528110000
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, Fuse isolator, One end without connector, Screw connection, 4 mm², 500 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • KDKS1/35 LD 24VDC
    Item No.:
    7760059006
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, Fuse isolator, One end without connector, with LED, Screw connection, 4 mm², 24 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFuse terminal blocks2-tier4 mm²5x20 fuse
  • KDKS 1EN/LLC 100-250V AC/DC
    Item No.:
    9915820001
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, 4 mm², 250 V, 6.3 A, G-Si. 5 x 20, dark beige

  • KDKS 1PE/LLC 10-36V AC/DC
    Item No.:
    1518300000
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, Fuse isolator, With PE connection, One end without connector, Screw connection, 4 mm², 36 V, 6.3 A, G-Si. 5 x 20, dark beige

  • KDKS 1/PE/35 DB
    Item No.:
    9532450000
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, Fuse isolator, With PE connection, One end without connector, Screw connection, 4 mm², 250 V, 6.3 A, G-Si. 5 x 20, dark beige

  • KDKS 1PE/LLC 30-70V AC/DC
    Item No.:
    1518330000
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, Fuse isolator, With PE connection, One end without connector, Screw connection, 4 mm², 70 V, 6.3 A, G-Si. 5 x 20, dark beige

  • KDKS 1EN/LLC 10-36V AC/DC
    Item No.:
    9802720001
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, 4 mm², 36 V, 6.3 A, G-Si. 5 x 20, dark beige

  • KDKS 1EN/LLC 30-70V AC/DC
    Item No.:
    9908510001
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, 4 mm², 70 V, 6.3 A, G-Si. 5 x 20, dark beige

  • KDKS 1/35 DB
    Item No.:
    9532440000
    Packaging unit:
    50 PC

    SAK Series, Fuse terminal, Rated cross-section: 4 mm², Screw connection, Wemid, dark beige, Direct mounting

  • KDKS 1PE/LLC 60-150V AC/DC
    Item No.:
    1518340000
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, Fuse isolator, With PE connection, One end without connector, Screw connection, 4 mm², 150 V, 6.3 A, G-Si. 5 x 20, dark beige

  • KDKS 1PE/LLC 100-250V AC/DC
    Item No.:
    1518370000
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, Fuse isolator, With PE connection, One end without connector, Screw connection, 4 mm², 250 V, 6.3 A, G-Si. 5 x 20, dark beige

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 15Fuse terminal blocks1-tier4 mm²5x20 fuse
  • ASK 1/15
    Item No.:
    0376860000
    Packaging unit:
    100 PC

    Fuse terminal, Screw connection, Fuse isolator, One end without connector, Screw connection, 4 mm², 500 V, 6.3 A, G-Si. 5 x 20, beige