Properties
Version | Cable duct cutting device |
Order No. | 1137530000 |
Type | VKSW |
GTIN (EAN) | 4032248919406 |
Qty. | 1 items |
Depth | 290 mm |
Depth (inches) | 11.417 inch |
Height | 285 mm |
Height (inches) | 11.22 inch |
Width | 280 mm |
Width (inches) | 11.024 inch |
Net weight | 305 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | cf06c250-ed1e-4a45-9c1b-c5c8cbf13bf0 |
Cutting width max. | 125 mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-03 |
ECLASS 12.0 | 21-04-50-03 |
ECLASS 13.0 | 21-04-50-03 |
ECLASS 14.0 | 21-04-50-03 |