VLI 1.5/PE DB

Initiator/actuator terminal, Screw connection, dark beige, 1.5 mm², 17.5 A, 250 V, Number of connections: 6, Number of levels: 4, TS 35, V-0, Wemid

Item No. 1784130000

Properties

Accessories

    MarkersTerminal markersMultiCardDekafixDEK 5/5Blank
  • DEK 5/5 MC NE WS
    Item No.:
    1609801044
    Packaging unit:
    1000 PC

    Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • Terminal BlocksApplication rangeSignal wiringAccessoriesCross-connectionsW-Series1.5 mm²
  • VQB 1.5/50 RT
    Item No.:
    1633290000
    Packaging unit:
    5 PC

    Cross-connector (terminal), when screwed in, red, 17.5 A, Number of poles: 50, Pitch in mm (P): 6.20, Insulated: Yes, Width: 4.2 mm

  • VQB 1.5/50 BL
    Item No.:
    1633280000
    Packaging unit:
    5 PC

    Cross-connector (terminal), when screwed in, blue, 17.5 A, Number of poles: 50, Pitch in mm (P): 6.20, Insulated: Yes, Width: 4.2 mm

  • VQB 1.5/50 SW
    Item No.:
    1635120000
    Packaging unit:
    5 PC

    Cross-connector (terminal), when screwed in, black, 17.5 A, Number of poles: 50, Pitch in mm (P): 6.20, Insulated: Yes, Width: 4.2 mm

  • Terminal BlocksApplication rangeSignal wiringAccessoriesEnd platesW-Series1.5 mm²
  • AP VLI1.5/PE DB
    Item No.:
    1784160000
    Packaging unit:
    20 PC

    End plate (terminals), dark beige, Height: 71.35 mm, Width: 1.5 mm, V-0, Wemid

  • Terminal BlocksAccessoriesEnd bracketsTS 35W-Series
  • WEW 35/1
    Item No.:
    1059000000
    Packaging unit:
    50 PC

    End bracket, dark beige, TS 35, V-2, Wemid, Width: 12 mm, 100 °C

  • WEW 35/2
    Item No.:
    1061200000
    Packaging unit:
    50 PC

    End bracket, dark beige, TS 35, HB, Wemid, Width: 8 mm, 100 °C