Properties
Version | Blanking plugs, in closed state, M 25 x 1.5, 15 mm, Polyamide 6 (PA 6) |
Order No. | 2715760000 |
Type | VP HEX M25 PA6 GY |
GTIN (EAN) | 4050118805420 |
Qty. | 25 items |
Height | 5.8 mm |
Height (inches) | 0.228 inch |
Width | 28 mm |
Width (inches) | 1.102 inch |
Length | 15 mm |
Length (inches) | 0.591 inch |
Diameter | 32 mm |
Wall thickness, min. | 0.5 mm |
Wall thickness, max. | 14 mm |
Net weight | 0.006 g |
Operating temperature | -20 °C...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Cable glands | metric |
Diameter of sealing ring | 25 mm |
External thread | M 25 x 1.5 |
Halogen | No |
Length of thread | 15 mm |
Material | Polyamide 6 (PA 6) |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -20 °C |
Pitch of thread | 1.5 mm |
Protection degree |
IP65
IP68 - 5 bar (30 min.) |
Standards | in accordance with UL94 V-2 |
Tightening torque | 2.5 Nm |
UL 94 flammability rating | V-2 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000451 |
ETIM 7.0 | EC000451 |
ETIM 8.0 | EC000451 |
ETIM 9.0 | EC000451 |
ECLASS 9.0 | 27-14-44-25 |
ECLASS 9.1 | 27-14-44-33 |
ECLASS 10.0 | 27-14-44-25 |
ECLASS 11.0 | 27-14-44-25 |
ECLASS 12.0 | 27-14-08-05 |
ECLASS 13.0 | 27-14-08-05 |
ECLASS 14.0 | 27-14-08-05 |
ROHS | Conform |
Individual part of
-
Item No.:2743460000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 20A, 24 V, DC, IDC terminal, PUSH IN, M12 A-coded (IO-Link)
-
Item No.:2743440000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in complete state, 10A, 24 V, DC, IDC terminal, PUSH IN, M12, A-coded
-
Item No.:2743450000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 20A, 24 V, DC, IDC terminal, PUSH IN, M12, A-coded
Power SuppliesDecentralised switched-mode power supply units IP65FieldPower® PROtop 3-phase with power bus