Properties
Version | Blanking plugs, in closed state, M 40 x 1.5, 18 mm, Polyamide 6 (PA 6) |
Order No. | 2715780000 |
Type | VP HEX M40 PA6 GY |
GTIN (EAN) | 4050118805437 |
Qty. | 10 items |
Height | 8.5 mm |
Height (inches) | 0.335 inch |
Width | 46 mm |
Width (inches) | 1.811 inch |
Length | 18 mm |
Length (inches) | 0.709 inch |
Diameter | 53 mm |
Wall thickness, min. | 0.5 mm |
Wall thickness, max. | 17 mm |
Net weight | 0.024 g |
Operating temperature | -20 °C...100 °C |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Cable glands | metric |
Diameter of sealing ring | 40 mm |
External thread | M 40 x 1.5 |
Halogen | No |
Length of thread | 18 mm |
Material | Polyamide 6 (PA 6) |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -20 °C |
Pitch of thread | 1.5 mm |
Protection degree |
IP65
IP68 - 5 bar (30 min.) |
Standards | in accordance with UL94 V-2 |
Tightening torque | 6 Nm |
UL 94 flammability rating | V-2 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000451 |
ETIM 7.0 | EC000451 |
ETIM 8.0 | EC000451 |
ETIM 9.0 | EC000451 |
ECLASS 9.0 | 27-14-44-25 |
ECLASS 9.1 | 27-14-44-33 |
ECLASS 10.0 | 27-14-44-25 |
ECLASS 11.0 | 27-14-44-25 |
ECLASS 12.0 | 27-14-08-05 |
ECLASS 13.0 | 27-14-08-05 |
ECLASS 14.0 | 27-14-08-05 |
ROHS | Conform |