Properties
Version | VPMS (blanking plug in brass), Blanking plug, in closed state, M 12, 5 mm, Brass, nickel-plated |
Order No. | 1777720000 |
Type | VP M12-MS65 |
GTIN (EAN) | 4032248157990 |
Qty. | 100 items |
Height | 7.5 mm |
Height (inches) | 0.295 inch |
Length | 7.5 mm |
Length (inches) | 0.295 inch |
Diameter | 14 mm |
Wall thickness, min. | 0.5 mm |
Wall thickness, max. | 4 mm |
Net weight | 3.27 g |
Operating temperature | -40 °C...100 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 0c0edf9f-b35a-4d1f-b8f0-99d4b22ac203 |
Cable glands | metric |
Diameter of sealing ring | 12 mm |
External thread | M 12 |
Halogen | No |
Head diameter | 14 mm |
Length of thread | 5 mm |
Material | Brass, nickel-plated |
O-Ring | NBR |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Pitch of thread | 1.5 mm |
Protection degree | IP68 - 5 bar (30 min.) |
Sealing | NBR |
Silicone | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63629) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1777720000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1777720000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000451 |
ETIM 7.0 | EC000451 |
ETIM 8.0 | EC000451 |
ETIM 9.0 | EC000451 |
ECLASS 9.0 | 27-14-44-25 |
ECLASS 9.1 | 27-14-44-33 |
ECLASS 10.0 | 27-14-44-25 |
ECLASS 11.0 | 27-14-44-25 |
ECLASS 12.0 | 27-14-08-05 |
ECLASS 13.0 | 27-14-08-05 |
ECLASS 14.0 | 27-14-08-05 |
Approvals |  |
ROHS | Conform |