Properties
Version | VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, in closed state, M 16, 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6 |
Order No. | 2066720000 |
Type | VP M16 EX SI 7J |
GTIN (EAN) | 4050118415438 |
Qty. | 100 items |
Height | 16.3 mm |
Height (inches) | 0.642 inch |
Length | 16.3 mm |
Length (inches) | 0.642 inch |
Diameter | 16 mm |
Wall thickness, min. | 0.5 mm |
Wall thickness, max. | 11 mm |
Net weight | 2.3 g |
Operating temperature | -60 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Approval conditions |
ATEX
IECEX |
Certificate no. cable gland (ATEX) | IMQ 13 ATEX 010 X |
Certificate no. cable gland (IECEx) | IECEx IMQ 13.0003X |
Certificate no. cable gland (INMETRO) | TAE00003WV |
Identification |
Ex eb llC Gb
Ex tb IIIC Db IP66/68 |
AF size 1 | 19 mm |
Diameter of sealing ring | 16 mm |
Explosion protection type | Improved safety Ex e |
External thread | M 16 |
Halogen | No |
Impact resistance | 7 joules in acc. with IEC60079-0 |
Installation guidelines | See assembly instructions |
Length of thread | 12 mm |
Material | Polyamide 6 |
O-Ring | Silicone |
Operating temperature range, max. | 70 °C |
Operating temperature range, min. | -60 °C |
Pitch of thread | 1.5 mm |
Protection degree |
IP54
IP66 IP67 IP68 - 5 bar (30 min.) |
Protection degree with GWDR |
IP54
IP66 IP67 IP68 - 5 bar (30 min.) |
Sealing | Silicone |
Silicone | Yes |
Standards |
IEC 60079-0
EN 60079-0 IEC 60079-7 EN 60079-7 EN 60079-31 IEC 60079-31 |
Torque for connecting adapter, max. | 1.5 Nm |
Torque for connecting adapter, min. | 1.5 Nm |
Torque for lock nut, max. | 1.5 Nm |
Torque for lock nut, min. | 1.3 Nm |
UL 94 flammability rating | HB |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54696) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2066720000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2066720000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000451 |
ETIM 7.0 | EC000451 |
ETIM 8.0 | EC000451 |
ETIM 9.0 | EC000451 |
ECLASS 9.0 | 27-14-44-25 |
ECLASS 9.1 | 27-14-44-35 |
ECLASS 10.0 | 27-14-44-25 |
ECLASS 11.0 | 27-14-44-25 |
ECLASS 12.0 | 27-14-08-05 |
ECLASS 13.0 | 27-14-08-05 |
ECLASS 14.0 | 27-14-08-05 |
ROHS | Conform |
Accessories
-
Item No.:1736990000Packaging unit:100 PC
SKMU MS (brass locknut), Locknut, M 16, 2.8 mm, Brass, nickel-plated
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesLocknutsBrass lock nuts, nickel-plated
Is accessory of
-
Item No.:8000004223Packaging unit:1 PC
Terminal Box, ATEX ll 2GD T85°C Ex e ll T6, KLIPPON POK 080806 EX, KL SET 6A4 S, Drill holes side A: 2 x M16x1.5, Drill holes side B: 2 x M16x1.5
-
Item No.:8000004222Packaging unit:1 PC
Terminal Box, ATEX ll 2GD T85°C Ex e ll T6, KLIPPON POK 080806 EX, KL SET 6A4 S, Drill holes side A: 2 x M16x1.5, Drill holes side B: 2 x M16x1.5
Modified and Assembled EnclosuresTerminal boxes for Ex applicationsPolyester terminal boxesKlippon POK 080806 Ex - 75 x 80 x 55 mm