Properties
Version | VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, straight, M 20, 15 mm, Polyamide 6 |
Order No. | 2978910000 |
Type | VP M20/15 EX CR 7J BK |
GTIN (EAN) | 4099986830974 |
Qty. | 100 items |
Height | 21 mm |
Height (inches) | 0.827 inch |
Net weight | 5.4 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Certificate no. cable gland (ATEX) | IMQ 13 ATEX 010 X |
Certificate no. cable gland (IECEx) | IECEx IMQ 13.0003X |
Identification |
Ex eb IIC Gb
Ex tb lllC Db |
AF size 1 | 23 mm |
Cable glands | M 20 |
External thread | M 20 |
Halogen | Yes |
Impact resistance | 7 joules in acc. with IEC 60079-0 |
Length of thread | 15 mm |
Material | Polyamide 6 |
Operating temperature range, max. | 70 °C |
Operating temperature range, min. | -40 °C |
Pitch of thread | 1.5 mm |
Protection degree |
IP66
IP68 |
Sealing | Chloroprene |
UL 94 flammability rating | HB |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_314228) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2978910000) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000451 |
ETIM 7.0 | EC000451 |
ETIM 8.0 | EC000451 |
ETIM 9.0 | EC000451 |
ECLASS 9.0 | 27-14-44-25 |
ECLASS 9.1 | 27-14-44-35 |
ECLASS 10.0 | 27-14-44-25 |
ECLASS 11.0 | 27-14-44-25 |
ECLASS 12.0 | 27-14-08-05 |
ECLASS 13.0 | 27-14-08-05 |
ECLASS 14.0 | 27-14-08-05 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |