Properties
Version | VPK (blanking plug in plastic), Blanking plug, in closed state, M 40, 13 mm, IP65, Polyamid 6 (PA6 - GF30) |
Order No. | 1776950000 |
Type | VP M40 K54 |
GTIN (EAN) | 4032248156399 |
Qty. | 25 items |
Height | 5 mm |
Height (inches) | 0.197 inch |
Length | 7 mm |
Length (inches) | 0.276 inch |
Diameter | 40 mm |
Wall thickness, min. | 0.5 mm |
Wall thickness, max. | 12 mm |
Net weight | 10.16 g |
Operating temperature | -40 °C...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Cable glands | metric |
Diameter of sealing ring | 40 mm |
External thread | M 40 |
Halogen | No |
Head diameter | 46 mm |
Length of thread | 13 mm |
Material | Polyamid 6 (PA6 - GF30) |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Pitch of thread | 1.5 mm |
Protection degree | IP54 |
Protection degree with GWDR | IP65 |
UL 94 flammability rating | V-2 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54447) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1776950000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1776950000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000451 |
ETIM 7.0 | EC000451 |
ETIM 8.0 | EC000451 |
ETIM 9.0 | EC000451 |
ETIM 10.0 | EC000451 |
ECLASS 9.0 | 27-14-44-25 |
ECLASS 9.1 | 27-14-44-33 |
ECLASS 10.0 | 27-14-44-25 |
ECLASS 11.0 | 27-14-44-25 |
ECLASS 12.0 | 27-14-08-05 |
ECLASS 13.0 | 27-14-08-05 |
ECLASS 14.0 | 27-14-08-05 |
ECLASS 15.0 | 27-14-08-05 |
ROHS | Conform |
Accessories
-
Item No.:1777970000Packaging unit:50 PC
GWDR PO (flat gasket - polyethylene), Sealing ring, M 40, Polyethylene
-
Item No.:1736270000Packaging unit:20 PC
GWDR NP (flat gasket - neoprene), Sealing ring, M 40, Neoprene
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesSealing ringsPolyethylene flat gasket - GWDR PO
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesSealing ringsNeoprene flat gasket - GWDR NP